SLASF63 june 2023 DAC539E4W
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | VALUE |
---|---|
Threshold 0 | 1 V |
Threshold 1 | 2 V |
Threshold 2 | 3 V |
Threshold 3 | 4 V |
Loop refresh | 41 ms |
Fault outputs | See look-up table (Table 8-36) |