DLPS013G April 2010 – January 2019 DLP5500
PRODUCTION DATA.
All applications using the DLP 0.55-inch XGA chipset require the DLPC200 controller, the DLPA200 driver, and the DLP5500 DMD for correct operation. The system also requires user supplied SRAM and a configuration PROM programmed with the DLPR200F program file and a 50-MHz oscillator is for operation. For further details, refer to the DLPC200 controller data sheet (DLPS014) and the DLPA200 analog driver data sheet (DLPS015).