7.2 Storage Conditions
applicable before the DMD is installed in the final product
|
MIN |
MAX |
UNIT |
Tstg |
DMD storage temperature |
|
–40 |
80 |
°C |
TDP |
Storage dew point |
Storage Dew Point - long-term (1) |
|
24 |
°C |
Storage Dew Point - short-term (2) |
|
28 |
(1) Long-term is defined as the usable life of the device.
(2) Dew points beyond the specified long-term dew point are for short-term conditions only, where short-term is defined as less than 60 cumulative days over the usable life of the device (operating, non-operating, or storage).