DLPS095A November 2017 – February 2023 DLP650LE
PRODUCTION DATA
TIME | DESCRIPTION |
---|---|
t1 | DLP controller software enables the DMD power supplies to turn on after RESET_OEZ is at logic high |
t1 | PG_OFFSET turns OFF after EN_OFFSET turns OFF per the tD2 specification in Table 9-2. |
t2 | DLP controller software initiates the global VBIAS command. |
t3 | After the DMD micromirror park sequence is complete, the DLP controller software initiates a hardware power-down that activates PWRDNZ and disables VBIAS, VRESET and VOFFSET. |
t4 | Under power-loss conditions where emergency DMD micromirror park procedures are being enacted by the DLP controller hardware, EN_OFFSET may turn off after PG_OFFSET has turned off. The OEZ signal should go high prior to PG_OFFSET turning off to indicate the DMD micromirror has completed the emergency park procedures. |
DELAY TIME | DESCRIPTION | MIN | NOM | MAX | UNIT |
---|---|---|---|---|---|
tD1 | Delay time period from VOFFSET settled at recommended operating voltage to VBIAS and VRESET power up. | 1 | 2 | ms | |
tD2 | Delay time period between PG_OFFSET hold time and when EN_OFFSET goes low | 100 | ns |