DLPS136 November 2018 DLP650LNIR
PRODUCTION DATA.
The DLP650LNIR digital micromirror device (DMD) operates as a spatial light modulator (SLM) to steer near-infrared (NIR) light and generate high speed patterns for advanced imaging in industrial equipment. The thermally efficient package allows customers to combine the DMD with high-power NIR laser illumination for dynamic digital printing, sintering and marking solutions. The DLP650LNIR, DLPC410, DLPR410 and DLPA200 chipset provides 1-bit pattern rates up to 12,500 Hz with pixel-accurate control so engineers can design more innovative and precise optical systems than traditional steering lasers allow.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DLP650LNIR | FYL (149) | 22.30 mm × 32.20 mm |