DLPS136 November 2018 DLP650LNIR
PRODUCTION DATA.
DLPA200 micromirror driver provides the micromirror clocking pulse driver functions for the DMD. A single driver is required for DLP650LNIR DMD.
The DLPA200 is designed to work with multiple DLP chipsets. The DLPA200 contains 16 MBSRT output pins and all 16 are used with the DLP650LNIR chipset. For more information see the DLPC410 (DLPS024) and the DLPA200 data sheets (DLPS015).