SLVSGI9A october 2022 – july 2023 DRV8411A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 9-1 lists the recommended values of the external components for the driver.
COMPONENT | PIN 1 | PIN 2 | RECOMMENDED |
---|---|---|---|
CVM1 | VM | GND | VM-rated capacitor, 10 µF minimum |
CVM2 | VM | GND | 0.1-µF, VM rated ceramic capacitor |
RnFAULT | VEXT(1) | nFAULT | Pullup resistor, IOD ≤ 5 mA |
RAIPROPI | AIPROPI | GND | Sense resistor, see Section 9.4.2.1 for sizing |
RBIPROPI | BIPROPI | GND | Sense resistor, see Section 9.4.2.1 for sizing |