SLVSGI9A october 2022 – july 2023 DRV8411A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
DRV8411A | WQFN | RTE | 16 | 5000 | 330 | 12.4 | 3.3 | 3.3 | 1.1 | 8 | 12 | Q2 |
DRV8411A | HTSSOP | PWP | 16 | 3000 | 330 | 12.4 | 6.9 | 5.6 | 1.6 | 8 | 12 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
DRV8411A | HTSSOP | PWP | 16 | 3000 | 356 | 356 | 35 |
DRV8411A | WQFN | RTE | 16 | 5000 | 367 | 367 | 35 |