SLVSGI9A october 2022 – july 2023 DRV8411A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The DRV8411A device enters a fault mode when a fault is encountered. This protects the device and the load on the outputs. The device behavior in the fault mode is described in Table 9-5 and depends on the fault condition. The device will leave the fault mode and re-enter the active mode when the recovery condition is met.
FAULT | CONDITION | ERROR REPORT | H-BRIDGE | INTERNAL CIRCUITS | RECOVERY |
---|---|---|---|---|---|
VM undervoltage (UVLO) | VM < VUVLO,falling | nFAULT | Disabled | Disabled | VM > VUVLO,rising |
Overcurrent (OCP) | IOUT > IOCP | nFAULT | Disabled | Operating | Automatic retry: tRETRY |
Thermal Shutdown (TSD) | TJ > TTSD | nFAULT | Disabled | Operating | Automatic: TJ < TTSD – THYS |