SLVSGI9A october 2022 – july 2023 DRV8411A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 9-4 summarizes the DRV8411A functional modes described in this section.
MODE | CONDITION | H-BRIDGE | INTERNAL CIRCUITS |
---|---|---|---|
Active Mode | AIN1 or AIN2 or BIN1 or BIN2 = logic high | Operating | Operating |
Low-Power Sleep Mode | AIN1 = AIN2 = BIN1 = BIN2 = logic low | Disabled | Disabled |
Fault Mode | Any fault condition met | Disabled | See Table 9-5 |