SNLS426F August 2012 – November 2018 DS125BR800
PRODUCTION DATA.
Address | Register Name | Bit | Field | Type | Default | EEPROM Bit | Description |
---|---|---|---|---|---|---|---|
0x00 | Device Address Observation | 7 | Reserved | R/W | 0x00 | Set bit to 0. | |
6:3 | Address Bit
AD[3:0] |
R | Observation of AD[3:0] bit
[6]: AD3 [5]: AD2 [4]: AD1 [3]: AD0 |
||||
2 | EEPROM Read Done | R | 1: Device completed the read from external EEPROM. | ||||
1:0 | Reserved | R/W | Set bits to 0. | ||||
0x01 | PWDN Channels | 7:0 | PWDN CHx | R/W | 0x00 | Yes | Power Down per Channel
[7]: CH7 – CHA_3 [6]: CH6 – CHA_2 [5]: CH5 – CHA_1 [4]: CH4 – CHA_0 [3]: CH3 – CHB_3 [2]: CH2 – CHB_2 [1]: CH1 – CHB_1 [0]: CH0 – CHB_0 0x00 = all channels enabled 0xFF = all channels disabled Note: override PWDN pin. |
0x02 | Override
PWDN Control |
7:1 | Reserved | R/W | 0x00 | Set bits to 0. | |
0 | Override PWDN | Yes | 1: Block PWDN pin control
0: Allow PWDN pin control |
||||
0x03 | Reserved | 7:0 | Reserved | R/W | 0x00 | Set bits to 0 | |
0x04 | Reserved | 7:0 | Reserved | R/W | 0x00 | Yes | Set bits to 0 |
0x05 | Reserved | 7:0 | Reserved | R/W | 0x00 | Set bits to 0 | |
0x05 | Reserved | 7:0 | Reserved | R/W | 0x00 | Reserved | |
0x06 | Slave Register Control | 7:5 | Reserved | R/W | 0x10 | Set bits to 0. | |
4 | Reserved | Yes | Set bit to 1. | ||||
3 | Register Enable | 1 = Enable SMBus Register Control
0 = Disable SMBus Register Control Note: In order to change VOD, DEM, and EQ of the channels in slave mode, this bit must be set to 1. |
|||||
2:0 | Reserved | Set bits to 0. | |||||
0x07 | Digital Reset and Control | 7 | Reserved | R/W | 0x01 | Set bit to 0. | |
6 | Reset Registers | Self clearing bit, set to 1 to reset the register to default values | |||||
5 | Reset SMBus Master | Self clearing reset to SMBus master state machine | |||||
4:0 | Reserved | Set bits to 0 0001'b. | |||||
0x08 | Override
Pin Control |
7 | Reserved | R/W | 0x00 | Set bit to 0. | |
6 | Override SD_TH | Yes | 1: Block SD_TH pin control
0: Allow SD_TH pin control |
||||
5 | Reserved | Yes | Set bit to 0. | ||||
4 | Override IDLE | Yes | 1: IDLE control by registers
0: IDLE control by signal detect |
||||
3 | Override RXDET | Yes | 1: Block RXDET pin control
0: Allow RXDET pin control |
||||
2 | Override MODE | Yes | 1: Block MODE pin control
0: Allow MODE pin control |
||||
1 | Reserved | Set bit to 0. | |||||
0 | Reserved | Set bit to 0. | |||||
0x09 | Reserved | 7:0 | Reserved | R/W | 0x00 | Set bits to 0 | |
0x0A | Signal Detect Monitor | 7:0 | SD_TH Status | R | 0x00 | CH7 - CH0 Internal Signal Detector Indicator
[7]: CH7 - CHA_3 [6]: CH6 - CHA_2 [5]: CH5 - CHA_1 [4]: CH4 - CHA_0 [3]: CH3 - CHB_3 [2]: CH2 - CHB_2 [1]: CH1 - CHB_1 [0]: CH0 - CHB_0 0 = Signal detected at input (active data) 1 = Signal not detected at input (idle state) NOTE: These bits only function when RATE pin = FLOAT |
|
0x0B | Reserved | 7 | Reserved | R/W | 0x00 | Set bits to 0 | |
6:0 | Reserved | R/W | 0x70 | Yes | Set bits to 111 0000'b | ||
0x0C | Reserved | 7:0 | Reserved | R/W | 0x00 | Set bits to 0 | |
0x0D | CH0 - CHB0
Signal Detect |
7:3 | Reserved | R/W | 0x00 | Set bits to 0. | |
2 | SD Reset | 1: Force signal detect "off"
0: Normal operation |
|||||
1 | SD Preset | 1: Force signal detect "on"
0: Normal operation |
|||||
0 | Reserved | Set bit to 0. | |||||
0x0E | CH0 - CHB0
IDLE, RXDET |
7:6 | Reserved | R/W | 0x00 | Set bits to 0. | |
5 | IDLE_AUTO | Yes | 1 = Allow IDLE_SEL control in bit 4
0 = Automatic IDLE detect Note: override IDLE control. |
||||
4 | IDLE_SEL | Yes | 1: Output is MUTED (electrical idle)
0: Output is ON Note: override IDLE control. |
||||
3:2 | RXDET | Yes | 00: Input is high-z impedance
01: Auto RX-Detect, outputs test every 12 ms for 600 ms (50 times) then stops; termination is high-z until detection; once detected input termination is 50 Ω 10: Auto RX-Detect, outputs test every 12 ms until detection occurs; termination is high-z until detection; once detected input termination is 50 Ω 11: Input is 50 Ω Note: override RXDET pin. |
||||
1:0 | Reserved | Set bits to 0. | |||||
0x0F | CH0 - CHB0
EQ |
7:0 | EQ Control | R/W | 0x2F | Yes | IB0 EQ Control - total of 256 levels.
See Table 2. |
0x10 | CH0 - CHB0
VOD |
7 | Short Circuit Protection | R/W | 0xAD | Yes | 1: Enable the short circuit protection
0: Disable the short circuit protection |
6 | MODE_SEL | Yes | 1: PCIe Gen-1 or PCIe Gen-2
0: PCIe Gen-3 Note: override the MODE pin. |
||||
5:3 | Reserved | Yes | Set bits to default value - 101. | ||||
2:0 | VOD Control | Yes | OB0 VOD Control
000: 0.7 V 001: 0.8 V 010: 0.9 V 011: 1.0 V 100: 1.1 V 101: 1.2 V (default) 110: 1.3 V 111: 1.4 V |
||||
0x11 | CH0 - CHB0
DEM |
7 | RXDET STATUS | R | 0x02 | Observation bit for RXDET CH0 - CHB0.
1: RX = detected 0: RX = not detected |
|
6:5 | MODE_DET STATUS | R | Observation bit for MODE_DET CH0 - CHB0.
00: PCIe Gen-1 (2.5G) 01: PCIe Gen-2 (5G) 11: PCIe Gen-3 (8G+) Note: Only functions when MODE Pin = Automatic |
||||
4:3 | Reserved | R/W | Set bits to 0. | ||||
2:0 | DEM Control | R/W | Yes | OB0 DEM Control
000: 0 dB 001: –1.5 dB 010: –3.5 dB (default) 011: –5 dB 100: –6 dB 101: –8 dB 110: –9 dB 111: –12 dB |
|||
0x12 | CH0 - CHB0
IDLE Threshold |
7:4 | Reserved | R/W | 0x00 | Set bits to 0. | |
3:2 | IDLE tha | Yes | Assert threshold
00 = 180 mVp-p (default) 01 = 160 mVp-p 10 = 210 mVp-p 11 = 190 mVp-p Note: override the SD_TH pin. |
||||
1:0 | IDLE thd | Yes | De-Assert threshold
00 = 110 mVp-p (default) 01 = 100 mVp-p 10 = 150 mVp-p 11 = 130 mVp-p Note: override the SD_TH pin. |
||||
0x13 | Reserved | 7:0 | Reserved | R/W | 0x00 | Set bits to 0 | |
0x14 | CH1 - CHB1
Signal Detect |
7:3 | Reserved | R/W | 0x00 | Set bits to 0. | |
2 | SD Reset | 1: Force signal detect "off"
0: Normal operation |
|||||
1 | SD Preset | 1: Force signal detect "on"
0: Normal operation |
|||||
0 | Reserved | Set bit to 0. | |||||
0x15 | CH1 - CHB1
IDLE, RXDET |
7:6 | Reserved | R/W | 0x00 | Set bits to 0. | |
5 | IDLE_AUTO | Yes | 1 = Allow IDLE_SEL control in bit 4
0 = Automatic IDLE detect Note: override IDLE control. |
||||
4 | IDLE_SEL | Yes | 1: Output is MUTED (electrical idle)
0: Output is ON Note: override IDLE control. |
||||
3:2 | RXDET | Yes | 00: Input is high-z impedance
01: Auto RX-Detect, outputs test every 12 ms for 600 ms (50 times) then stops; termination is high-z until detection; once detected input termination is 50 Ω 10: Auto RX-Detect, outputs test every 12 ms until detection occurs; termination is high-z until detection; once detected input termination is 50 Ω 11: Input is 50 Ω Note: override RXDET pin. |
||||
1:0 | Reserved | Set bits to 0. | |||||
0x16 | CH1 - CHB1
EQ |
7:0 | EQ Control | R/W | 0x2F | Yes | IB1 EQ Control - total of 256 levels.
See Table 2. |
0x17 | CH1 - CHB1
VOD |
7 | Short Circuit Protection | R/W | 0xAD | Yes | 1: Enable the short circuit protection
0: Disable the short circuit protection |
6 | MODE_SEL | Yes | 1: PCIe Gen-1 or PCIe Gen-2
0: PCIe Gen-3 Note: override the MODE pin. |
||||
5:3 | Reserved | Yes | Set bits to default value - 101. | ||||
2:0 | VOD Control | Yes | OB1 VOD Control
000: 0.7 V 001: 0.8 V 010: 0.9 V 011: 1.0 V 100: 1.1 V 101: 1.2 V (default) 110: 1.3 V 111: 1.4 V |
||||
0x18 | CH1 - CHB1
DEM |
7 | RXDET STATUS | R | 0x02 | Observation bit for RXDET CH1 - CHB1.
1: RX = detected 0: RX = not detected |
|
6:5 | MODE_DET STATUS | R | Observation bit forMODE_DET CH1 - CHB1.
00: PCIe Gen-1 (2.5G) 01: PCIe Gen-2 (5G) 11: PCIe Gen-3 (8G+) Note: Only functions when MODE Pin = Automatic |
||||
4:3 | Reserved | R/W | Set bits to 0. | ||||
2:0 | DEM Control | R/W | Yes | OB1 DEM Control
000: 0 dB 001: –1.5 dB 010: –3.5 dB (default) 011: –5 dB 100: –6 dB 101: –8 dB 110: –9 dB 111: –12 dB |
|||
0x19 | CH1 - CHB1
IDLE Threshold |
7:4 | Reserved | R/W | 0x00 | Set bits to 0. | |
3:2 | IDLE tha | Yes | Assert threshold
00 = 180 mVp-p (default) 01 = 160 mVp-p 10 = 210 mVp-p 11 = 190 mVp-p Note: override the SD_TH pin. |
||||
1:0 | IDLE thd | Yes | De-Assert threshold
00 = 110 mVp-p (default) 01 = 100 mVp-p 10 = 150 mVp-p 11 = 130 mVp-p Note: override the SD_TH pin. |
||||
0x1A | Reserved | 7:0 | Reserved | R/W | 0x00 | Set bits to 0 | |
0x1B | CH2 - CHB2
Signal Detect |
7:3 | Reserved | R/W | 0x00 | Set bits to 0. | |
2 | SD Reset | 1: Force signal detect "off"
0: Normal operation |
|||||
1 | SD Preset | 1: Force signal detect "on"
0: Normal operation |
|||||
0 | Reserved | Set bit to 0. | |||||
0x1C | CH2 - CHB2
IDLE, RXDET |
7:6 | Reserved | R/W | 0x00 | Set bits to 0. | |
5 | IDLE_AUTO | Yes | 1 = Allow IDLE_SEL control in bit 4
0 = Automatic IDLE detect Note: override IDLE control. |
||||
4 | IDLE_SEL | Yes | 1: Output is MUTED (electrical idle)
0: Output is ON Note: override IDLE control. |
||||
3:2 | RXDET | Yes | 00: Input is high-z impedance
01: Auto RX-Detect, outputs test every 12 ms for 600 ms (50 times) then stops; termination is high-z until detection; once detected input termination is 50 Ω 10: Auto RX-Detect, outputs test every 12 ms until detection occurs; termination is high-z until detection; once detected input termination is 50 Ω 11: Input is 50 Ω Note: override RXDET pin. |
||||
1:0 | Reserved | Set bits to 0. | |||||
0x1D | CH2 - CHB2
EQ |
7:0 | EQ Control | R/W | 0x2F | Yes | IB2 EQ Control - total of 256 levels.
See Table 2. |
0x1E | CH2 - CHB2
VOD |
7 | Short Circuit Protection | R/W | 0xAD | Yes | 1: Enable the short circuit protection
0: Disable the short circuit protection |
6 | MODE_SEL | Yes | 1: PCIe Gen-1 or PCIe Gen-2
0: PCIe Gen-3 Note: override the MODE pin. |
||||
5:3 | Reserved | Yes | Set bits to default value - 101. | ||||
2:0 | VOD Control | Yes | OB2 VOD Control
000: 0.7 V 001: 0.8 V 010: 0.9 V 011: 1.0 V 100: 1.1 V 101: 1.2 V (default) 110: 1.3 V 111: 1.4 V |
||||
0x1F | CH2 - CHB2
DEM |
7 | RXDET STATUS | R | 0x02 | Observation bit for RXDET CH2 - CHB2.
1: RX = detected 0: RX = not detected |
|
6:5 | MODE_DET STATUS | R | Observation bit for MODE_DET CH2 - CHB2.
00: PCIe Gen-1 (2.5G) 01: PCIe Gen-2 (5G) 11: PCIe Gen-3 (8G+) Note: Only functions when MODE Pin = Automatic |
||||
4:3 | Reserved | R/W | Set bits to 0. | ||||
2:0 | DEM Control | R/W | Yes | OB2 DEM Control
000: 0 dB 001: –1.5 dB 010: –3.5 dB (default) 011: –5 dB 100: –6 dB 101: –8 dB 110: –9 dB 111: –12 dB |
|||
0x20 | CH2 - CHB2
IDLE Threshold |
7:4 | Reserved | R/W | 0x00 | Set bits to 0. | |
3:2 | IDLE tha | Yes | Assert threshold
00 = 180 mVp-p (default) 01 = 160 mVp-p 10 = 210 mVp-p 11 = 190 mVp-p Note: override the SD_TH pin. |
||||
1:0 | IDLE thd | Yes | De-Assert threshold
00 = 110 mVp-p (default) 01 = 100 mVp-p 10 = 150 mVp-p 11 = 130 mVp-p Note: override the SD_TH pin. |
||||
0x21 | Reserved | 7:0 | Reserved | R/W | 0x00 | Set bits to 0 | |
0x22 | CH3 - CHB3
Signal Detect |
7:3 | Reserved | R/W | 0x00 | Set bits to 0. | |
2 | SD Reset | 1: Force signal detect "off"
0: Normal operation |
|||||
1 | SD Preset | 1: Force signal detect "on"
0: Normal operation |
|||||
0 | Reserved | Set bit to 0. | |||||
0x23 | CH3 - CHB3
IDLE, RXDET |
7:6 | Reserved | R/W | 0x00 | Set bits to 0. | |
5 | IDLE_AUTO | Yes | 1 = Allow IDLE_SEL control in bit 4
0 = Automatic IDLE detect Note: override IDLE control. |
||||
4 | IDLE_SEL | Yes | 1: Output is MUTED (electrical idle)
0: Output is ON Note: override IDLE control. |
||||
3:2 | RXDET | Yes | 00: Input is high-z impedance
01: Auto RX-Detect, outputs test every 12 ms for 600 ms (50 times) then stops; termination is high-z until detection; once detected input termination is 50 Ω 10: Auto RX-Detect, outputs test every 12 ms until detection occurs; termination is high-z until detection; once detected input termination is 50 Ω 11: Input is 50 Ω Note: override RXDET pin. |
||||
1:0 | Reserved | Set bits to 0. | |||||
0x24 | CH3 - CHB3
EQ |
7:0 | EQ Control | R/W | 0x2F | Yes | IB3 EQ Control - total of 256 levels.
See Table 2. |
0x25 | CH3 - CHB3
VOD |
7 | Short Circuit Protection | R/W | 0xAD | Yes | 1: Enable the short circuit protection
0: Disable the short circuit protection |
6 | MODE_SEL | Yes | 1: PCIe Gen-1 or PCIe Gen-2
0: PCIe Gen-3 Note: override the MODE pin. |
||||
5:3 | Reserved | Yes | Set bits to default value - 101. | ||||
2:0 | VOD Control | Yes | OB0 VOD Control
000: 0.7 V 001: 0.8 V 010: 0.9 V 011: 1.0 V 100: 1.1 V 101: 1.2 V (default) 110: 1.3 V 111: 1.4 V |
||||
0x26 | CH3 - CHB3
DEM |
7 | RXDET STATUS | R | 0x02 | Observation bit for RXDET CH3 - CHB3.
1: RX = detected 0: RX = not detected |
|
6:5 | MODE_DET STATUS | R | Observation bit for MODE_DET CH3 - CHB3.
00: PCIe Gen-1 (2.5G) 01: PCIe Gen-2 (5G) 11: PCIe Gen-3 (8G+) Note: Only functions when MODE Pin = Automatic |
||||
4:3 | Reserved | R/W | Set bits to 0. | ||||
2:0 | DEM Control | R/W | Yes | OB3 DEM Control
000: 0 dB 001: –1.5 dB 010: –3.5 dB (default) 011: –5 dB 100: –6 dB 101: –8 dB 110: –9 dB 111: –12 dB |
|||
0x27 | CH3 - CHB3
IDLE Threshold |
7:4 | Reserved | R/W | 0x00 | Set bits to 0. | |
3:2 | IDLE tha | Yes | Assert threshold
00 = 180 mVp-p (default) 01 = 160 mVp-p 10 = 210 mVp-p 11 = 190 mVp-p Note: override the SD_TH pin. |
||||
1:0 | IDLE thd | Yes | De-Assert threshold
00 = 110 mVp-p (default) 01 = 100 mVp-p 10 = 150 mVp-p 11 = 130 mVp-p Note: override the SD_TH pin. |
||||
0x28 | Signal Detect Control | 7:6 | Reserved | R/W | 0x0C | Set bits to 0. | |
5:4 | High IDLE | Yes | Enable higher range of Signal Detect Thresholds
[5]: CH0 - CH3 [4]: CH4 -CH7 |
||||
3:2 | Fast IDLE | Yes | Enable Fast OOB response
[3]: CH0 - CH3 [2]: CH4 -CH7 |
||||
1:0 | Reduced SD Gain | Yes | Enable reduced Signal Detect Gain
[1]: CH0 - CH3 [0]: CH4 -CH7 |
||||
0x29 | Reserved | 7:0 | Reserved | R/W | 0x00 | Set bits to 0 | |
0x2A | CH4 - CHA0
Signal Detect |
7:3 | Reserved | R/W | 0x00 | Set bits to 0. | |
2 | SD Reset | 1: Force signal detect "off"
0: Normal operation |
|||||
1 | SD Preset | 1: Force signal detect "on"
0: Normal operation |
|||||
0 | Reserved | Set bit to 0. | |||||
0x2B | CH4 - CHA0
IDLE, RXDET |
7:6 | Reserved | R/W | 0x00 | Set bits to 0. | |
5 | IDLE_AUTO | Yes | 1 = Allow IDLE_SEL control in bit 4
0 = Automatic IDLE detect Note: override IDLE control. |
||||
4 | IDLE_SEL | Yes | 1: Output is MUTED (electrical idle)
0: Output is ON Note: override IDLE control. |
||||
3:2 | RXDET | Yes | 00: Input is high-z impedance
01: Auto RX-Detect, outputs test every 12 ms for 600 ms (50 times) then stops; termination is high-z until detection; once detected input termination is 50 Ω 10: Auto RX-Detect, outputs test every 12 ms until detection occurs; termination is high-z until detection; once detected input termination is 50 Ω 11: Input is 50 Ω Note: override RXDET pin. |
||||
1:0 | Reserved | Set bits to 0. | |||||
0x2C | CH4 - CHA0
EQ |
7:0 | EQ Control | R/W | 0x2F | Yes | IA0 EQ Control - total of 256 levels.
See Table 2. |
0x2D | CH4 - CHA0
VOD |
7 | Short Circuit Protection | R/W | 0xAD | Yes | 1: Enable the short circuit protection
0: Disable the short circuit protection |
6 | MODE_SEL | Yes | 1: PCIe Gen-1 or PCIe Gen-2
0: PCIe Gen-3 Note: override the MODE pin. |
||||
5:3 | Reserved | Yes | Set bits to default value - 101. | ||||
2:0 | VOD Control | Yes | OA0 VOD Control
000: 0.7 V 001: 0.8 V 010: 0.9 V 011: 1.0 V 100: 1.1 V 101: 1.2 V (default) 110: 1.3 V 111: 1.4 V |
||||
0x2E | CH4 - CHA0
DEM |
7 | RXDET STATUS | R | 0x02 | Observation bit for RXDET CH4 - CHA0.
1: RX = detected 0: RX = not detected |
|
6:5 | MODE_DET STATUS | R | Observation bit for MODE_DET CH4 - CHA0.
00: PCIe Gen-1 (2.5G) 01: PCIe Gen-2 (5G) 11: PCIe Gen-3 (8G+) Note: Only functions when MODE Pin = Automatic |
||||
4:3 | Reserved | R/W | Set bits to 0. | ||||
2:0 | DEM Control | R/W | Yes | OA0 DEM Control
000: 0 dB 001: –1.5 dB 010: –3.5 dB (default) 011: –5 dB 100: –6 dB 101: –8 dB 110: –9 dB 111: –12 dB |
|||
0x2F | CH4 - CHA0
IDLE Threshold |
7:4 | Reserved | R/W | 0x00 | Set bits to 0. | |
3:2 | IDLE tha | Yes | Assert threshold
00 = 180 mVp-p (default) 01 = 160 mVp-p 10 = 210 mVp-p 11 = 190 mVp-p Note: override the SD_TH pin. |
||||
1:0 | IDLE thd | Yes | De-Assert threshold
00 = 110 mVp-p (default) 01 = 100 mVp-p 10 = 150 mVp-p 11 = 130 mVp-p Note: override the SD_TH pin. |
||||
0x30 | Reserved | 7:0 | Reserved | R/W | 0x00 | Set bits to 0 | |
0x31 | CH5 - CHA1
Signal Detect |
7:3 | Reserved | R/W | 0x00 | Set bits to 0. | |
2 | SD Reset | 1: Force signal detect "off"
0: Normal operation |
|||||
1 | SD Preset | 1: Force signal detect "on"
0: Normal operation |
|||||
0 | Reserved | Set bit to 0. | |||||
0x32 | CH5 - CHA1
IDLE, RXDET |
7:6 | Reserved | R/W | 0x00 | Set bits to 0. | |
5 | IDLE_AUTO | Yes | 1 = Allow IDLE_SEL control in bit 4
0 = Automatic IDLE detect Note: override IDLE control. |
||||
4 | IDLE_SEL | Yes | 1: Output is MUTED (electrical idle)
0: Output is ON Note: override IDLE control. |
||||
3:2 | RXDET | Yes | 00: Input is high-z impedance
01: Auto RX-Detect, outputs test every 12 ms for 600 ms (50 times) then stops; termination is high-z until detection; once detected input termination is 50 Ω 10: Auto RX-Detect, outputs test every 12 ms until detection occurs; termination is high-z until detection; once detected input termination is 50 Ω 11: Input is 50 Ω Note: override RXDET pin. |
||||
1:0 | Reserved | Set bits to 0. | |||||
0x33 | CH5 - CHA1
EQ |
7:0 | EQ Control | R/W | 0x2F | Yes | IA1 EQ Control - total of 256 levels.
See Table 2. |
0x34 | CH5 - CHA1
VOD |
7 | Short Circuit Protection | R/W | 0xAD | Yes | 1: Enable the short circuit protection
0: Disable the short circuit protection |
6 | MODE_SEL | Yes | 1: PCIe Gen-1 or PCIe Gen-2
0: PCIe Gen-3 Note: override the MODE pin. |
||||
5:3 | Reserved | Yes | Set bits to default value - 101. | ||||
2:0 | VOD Control | Yes | OA1 VOD Control
000: 0.7 V 001: 0.8 V 010: 0.9 V 011: 1.0 V 100: 1.1 V 101: 1.2 V (default) 110: 1.3 V 111: 1.4 V |
||||
0x35 | CH5 - CHA1
DEM |
7 | RXDET STATUS | R | 0x02 | Observation bit for RXDET CH5 - CHA1.
1: RX = detected 0: RX = not detected |
|
6:5 | MODE_DET STATUS | R | Observation bit for MODE_DET CH5 - CHA1.
00: PCIe Gen-1 (2.5G) 01: PCIe Gen-2 (5G) 11: PCIe Gen-3 (8G+) Note: Only functions when MODE Pin = Automatic |
||||
4:3 | Reserved | R/W | Set bits to 0. | ||||
2:0 | DEM Control | R/W | Yes | OA1 DEM Control
000: 0 dB 001: –1.5 dB 010: –3.5 dB (default) 011: –5 dB 100: –6 dB 101: –8 dB 110: –9 dB 111: –12 dB |
|||
0x36 | CH5 - CHA1
IDLE Threshold |
7:4 | Reserved | R/W | 0x00 | Set bits to 0. | |
3:2 | IDLE tha | Yes | Assert threshold
00 = 180 mVp-p (default) 01 = 160 mVp-p 10 = 210 mVp-p 11 = 190 mVp-p Note: override the SD_TH pin. |
||||
1:0 | IDLE thd | Yes | De-Assert threshold
00 = 110 mVp-p (default) 01 = 100 mVp-p 10 = 150 mVp-p 11 = 130 mVp-p Note: override the SD_TH pin. |
||||
0x37 | Reserved | 7:0 | Reserved | R/W | 0x00 | Set bits to 0 | |
0x38 | CH6 - CHA2
Signal Detect |
7:3 | Reserved | R/W | 0x00 | Set bits to 0. | |
2 | SD Reset | 1: Force signal detect "off"
0: Normal operation |
|||||
1 | SD Preset | 1: Force signal detect "on"
0: Normal operation |
|||||
0 | Reserved | Set bit to 0. | |||||
0x39 | CH6 - CHA2
IDLE, RXDET |
7:6 | Reserved | R/W | 0x00 | Set bits to 0. | |
5 | IDLE_AUTO | Yes | 1 = Allow IDLE_SEL control in bit 4
0 = Automatic IDLE detect Note: override IDLE control. |
||||
4 | IDLE_SEL | Yes | 1: Output is MUTED (electrical idle)
0: Output is ON Note: override IDLE control. |
||||
3:2 | RXDET | Yes | 00: Input is high-z impedance
01: Auto RX-Detect, outputs test every 12 ms for 600 ms (50 times) then stops; termination is high-z until detection; once detected input termination is 50 Ω 10: Auto RX-Detect, outputs test every 12 ms until detection occurs; termination is high-z until detection; once detected input termination is 50 Ω 11: Input is 50 Ω Note: override RXDET pin. |
||||
1:0 | Reserved | Set bits to 0. | |||||
0x3A | CH6 - CHA2
EQ |
7:0 | EQ Control | R/W | 0x2F | Yes | IA2 EQ Control - total of 256 levels.
See Table 2. |
0x3B | CH6 - CHA2
VOD |
7 | Short Circuit Protection | R/W | 0xAD | Yes | 1: Enable the short circuit protection
0: Disable the short circuit protection |
6 | MODE_SEL | Yes | 1: PCIe Gen-1 or PCIe Gen-2
0: PCIe Gen-3 Note: override the MODE pin. |
||||
5:3 | Reserved | Yes | Set bits to default value - 101. | ||||
2:0 | VOD Control | Yes | OA2 VOD Control
000: 0.7 V 001: 0.8 V 010: 0.9 V 011: 1.0 V 100: 1.1 V 101: 1.2 V (default) 110: 1.3 V 111: 1.4 V |
||||
0x3C | CH6 - CHA2
DEM |
7 | RXDET STATUS | R | 0x02 | Observation bit for RXDET CH6 - CHA2.
1: RX = detected 0: RX = not detected |
|
6:5 | MODE_DET STATUS | R | Observation bit for MODE_DET CH6 - CHA2.
00: PCIe Gen-1 (2.5G) 01: PCIe Gen-2 (5G) 11: PCIe Gen-3 (8G+) Note: Only functions when MODE Pin = Automatic |
||||
4:3 | Reserved | R/W | Set bits to 0. | ||||
2:0 | DEM Control | R/W | Yes | OA2 DEM Control
000: 0 dB 001: –1.5 dB 010: –3.5 dB (default) 011: –5 dB 100: –6 dB 101: –8 dB 110: –9 dB 111: –12 dB |
|||
0x3D | CH6 - CHA2
IDLE Threshold |
7:4 | Reserved | R/W | 0x00 | Set bits to 0. | |
3:2 | IDLE tha | Yes | Assert threshold
00 = 180 mVp-p (default) 01 = 160 mVp-p 10 = 210 mVp-p 11 = 190 mVp-p Note: override the SD_TH pin. |
||||
1:0 | IDLE thd | Yes | De-Assert threshold
00 = 110 mVp-p (default) 01 = 100 mVp-p 10 = 150 mVp-p 11 = 130 mVp-p Note: override the SD_TH pin. |
||||
0x3E | Reserved | 7:0 | Reserved | R/W | 0x00 | Set bits to 0 | |
0x3F | CH0 - CHB0
Signal Detect |
7:3 | Reserved | R/W | 0x00 | Set bits to 0. | |
2 | SD Reset | 1: Force signal detect "off"
0: Normal operation |
|||||
1 | SD Preset | 1: Force signal detect "on"
0: Normal operation |
|||||
0 | Reserved | Set bit to 0. | |||||
0x40 | CH7 - CHA3
IDLE, RXDET |
7:6 | Reserved | R/W | 0x00 | Set bits to 0. | |
5 | IDLE_AUTO | Yes | 1 = Allow IDLE_SEL control in bit 4
0 = Automatic IDLE detect Note: override IDLE control. |
||||
4 | IDLE_SEL | Yes | 1: Output is MUTED (electrical idle)
0: Output is ON Note: override IDLE control. |
||||
3:2 | RXDET | Yes | 00: Input is high-z impedance
01: Auto RX-Detect, outputs test every 12 ms for 600 ms (50 times) then stops; termination is high-z until detection; once detected input termination is 50 Ω 10: Auto RX-Detect, outputs test every 12 ms until detection occurs; termination is high-z until detection; once detected input termination is 50 Ω 11: Input is 50 Ω Note: override RXDET pin. |
||||
1:0 | Reserved | Set bits to 0. | |||||
0x41 | CH7 - CHA3
EQ |
7:0 | EQ Control | R/W | 0x2F | Yes | IA3 EQ Control - total of 256 levels.
See Table 2. |
0x42 | CH7 - CHA3
VOD |
7 | Short Circuit Protection | R/W | 0xAD | Yes | 1: Enable the short circuit protection
0: Disable the short circuit protection |
6 | MODE_SEL | Yes | 1: PCIe Gen-1 or PCIe Gen-2
0: PCIe Gen-3 Note: override the MODE pin. |
||||
5:3 | Reserved | Yes | Set bits to default value - 101. | ||||
2:0 | VOD Control | Yes | OA3 VOD Control
000: 0.7 V 001: 0.8 V 010: 0.9 V 011: 1.0 V 100: 1.1 V 101: 1.2 V (default) 110: 1.3 V 111: 1.4 V |
||||
0x43 | CH7 - CHA3
DEM |
7 | RXDET STATUS | R | 0x02 | Observation bit for RXDET CH7 - CHA3.
1: RX = detected 0: RX = not detected |
|
6:5 | MODE_DET STATUS | R | Observation bit for MODE_DET CH7 - CHA3.
00: PCIe Gen-1 (2.5G) 01: PCIe Gen-2 (5G) 11: PCIe Gen-3 (8G+) Note: Only functions when MODE Pin = Automatic |
||||
4:3 | Reserved | R/W | Set bits to 0. | ||||
2:0 | DEM Control | R/W | Yes | OA3 DEM Control
000: 0 dB 001: –1.5 dB 010: –3.5 dB (default) 011: –5 dB 100: –6 dB 101: –8 dB 110: –9 dB 111: –12 dB |
|||
0x44 | CH7 - CHA3
IDLE Threshold |
7:4 | Reserved | R/W | 0x00 | Set bits to 0. | |
3:2 | IDLE tha | Yes | Assert threshold
00 = 180 mVp-p (default) 01 = 160 mVp-p 10 = 210 mVp-p 11 = 190 mVp-p Note: override the SD_TH pin. |
||||
1:0 | IDLE thd | Yes | De-Assert threshold
00 = 110 mVp-p (default) 01 = 100 mVp-p 10 = 150 mVp-p 11 = 130 mVp-p Note: override the SD_TH pin. |
||||
0x45 | Reserved | 7:0 | Reserved | R/W | 0x00 | Set bits to 0 | |
0x46 | Reserved | 7:0 | Reserved | R/W | 0x38 | Set bits to 0x38 | |
0x47 | Reserved | 7:4 | Reserved | R/W | 0x00 | Set bits to 0 | |
3:0 | Reserved | R/W | Yes | Set bits to 0 | |||
0x48 | Reserved | 7:6 | Reserved | R/W | 0x05 | Yes | Set bits to 0 |
5:0 | Reserved | R/W | Set bits to 00 0101'b | ||||
0x49 | Reserved | 7:0 | Reserved | R/W | 0x00 | Set bits to 0 | |
0x4A | Reserved | 7:0 | Reserved | R/W | 0x00 | Set bits to 0 | |
0x4B | Reserved | 7:0 | Reserved | R/W | 0x00 | Set bits to 0 | |
0x4C | Reserved | 7:3 | Reserved | R/W | 0x00 | Yes | Set bits to 0 |
2:1 | Reserved | R/W | Set bits to 0 | ||||
0 | Reserved | R/W | Yes | Set bits to 0 | |||
0x4D | Reserved | 7:0 | Reserved | R/W | 0x00 | Set bits to 0 | |
0x4E | Reserved | 7:0 | Reserved | R/W | 0x00 | Set bits to 0 | |
0x4F | Reserved | 7:0 | Reserved | R/W | 0x00 | Set bits to 0 | |
0x50 | Reserved | 7:0 | Reserved | R/W | 0x00 | Set bits to 0 | |
0x51 | Device ID | 7:5 | VERSION | R | 0x45 | 010'b | |
4:0 | ID | 00101'b | |||||
0x52 | Reserved | 7:0 | Reserved | R/W | 0x00 | Set bits to 0 | |
0x53 | Reserved | 7:0 | Reserved | R/W | 0x00 | Set bits to 0 | |
0x54 | Reserved | 7:0 | Reserved | R/W | 0x00 | Set bits to 0 | |
0x55 | Reserved | 7:0 | Reserved | R/W | 0x00 | Set bits to 0 | |
0x56 | Reserved | 7:0 | Reserved | R/W | 0x10 | Set bits to 0x10 | |
0x57 | Reserved | 7:0 | Reserved | R/W | 0x64 | Set bits to 0x64 | |
0x58 | Reserved | 7:0 | Reserved | R/W | 0x21 | Set bits to 0x21 | |
0x59 | Reserved | 7:1 | Reserved | R/W | 0x00 | Set bits to 0 | |
0 | Reserved | Yes | Set bit to 0 | ||||
0x5A | Reserved | 7:0 | Reserved | R/W | 0x54 | Yes | Set bits to 0x54 |
0x5B | Reserved | 7:0 | Reserved | R/W | 0x54 | Yes | Set bits to 0x54 |
0x5C | Reserved | 7:0 | Reserved | R/W | 0x00 | Set bits to 0 | |
0x5D | Reserved | 7:0 | Reserved | R/W | 0x00 | Set bits to 0 | |
0x5E | Reserved | 7:0 | Reserved | R/W | 0x00 | Set bits to 0 | |
0x5F | Reserved | 7:0 | Reserved | R/W | 0x00 | Set bits to 0 | |
0x60 | Reserved | 7:0 | Reserved | R/W | 0x00 | Set bits to 0 | |
0x61 | Reserved | 7:0 | Reserved | R/W | 0x00 | Set bits to 0 |