SNLS426F August 2012 – November 2018 DS125BR800
PRODUCTION DATA.
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
SERIAL BUS INTERFACE TIMING SPECIFICATIONS | ||||||
FSMB | Bus Operating Frequency(1) | ENSMB = VDD (Slave Mode) | 400 | kHz | ||
ENSMB = FLOAT (Master Mode) | 280 | 400 | 520 | kHz | ||
TBUF | Bus Free Time Between Stop and Start Condition | 1.3 | µs | |||
THD:STA | Hold time after (Repeated) Start Condition. After this period, the first clock is generated. | At IPULLUP, Max | 0.6 | µs | ||
TSU:STA | Repeated Start Condition Setup Time | 0.6 | µs | |||
TSU:STO | Stop Condition Setup Time | 0.6 | µs | |||
THD:DAT | Data Hold Time | 0 | ns | |||
TSU:DAT | Data Setup Time | 100 | ns | |||
TLOW | Clock Low Period | 1.3 | µs | |||
THIGH | Clock High Period | (2) | 0.6 | 50 | µs | |
tF | Clock/Data Fall Time | (2) | 300 | ns | ||
tR | Clock/Data Rise Time | (2) | 300 | ns | ||
tPOR | Time in which a device must be operational after power-on reset | (2)(3) | 500 | ms |