SNLS346C August   2011  – June 2014 DS90UR903Q-Q1 , DS90UR904Q-Q1

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  Handling Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Recommended Serializer Timing for PCLK
    7. 6.7  Serial Control Bus AC Timing Specifications (SCL, SDA) - I2C Compliant (See )
    8. 6.8  Serial Control Bus DC Characteristics (SCL, SDA) - I2C Compliant
    9. 6.9  Serializer Switching Characteristics
    10. 6.10 Deserializer Switching Characteristics
    11. 6.11 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
      1. 7.2.1 Typical Application Diagram
      2. 7.2.2 Block Diagrams
    3. 7.3 Feature Description
      1. 7.3.1 Serial Frame Format
      2. 7.3.2 Signal Quality Enhancers
        1. 7.3.2.1 Des - Receiver Input Equalization (EQ)
      3. 7.3.3 Emi Reduction
        1. 7.3.3.1 Des - Receiver Staggered Output
        2. 7.3.3.2 Des Spread Spectrum Clocking
    4. 7.4 Device Functional Modes
      1. 7.4.1 LVCMOS VDDIO Option
      2. 7.4.2 Powerdown
      3. 7.4.3 Pixel Clock Edge Select (TRFB/RRFB)
    5. 7.5 Programming
      1. 7.5.1 Description of Serial Control Bus
      2. 7.5.2 ID[X] Address Decoder
    6. 7.6 Register Maps
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Typical Application Connection
        2. 8.2.2.2 AC Coupling
        3. 8.2.2.3 Power Up Requirements and PDB PIN
        4. 8.2.2.4 Transmission Media
        5. 8.2.2.5 Serial Interconnect Guidelines
        6. 8.2.2.6 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Related Links
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

6 Specifications

6.1 Absolute Maximum Ratings (1)(2)

PARAMETER MIN MAX UNIT
Supply Voltage – VDDn (1.8V) −0.3 +2.5 V
Supply Voltage – VDDIO −0.3 +4.0V V
LVCMOS Input Voltage I/O Voltage −0.3 (VDDIO + 0.3V) V
CML Driver I/O Voltage (VDD) −0.3 (VDD + 0.3V) V
CML Receiver I/O Voltage (VDD) −0.3 (VDD + 0.3V) V
Junction Temperature +150 °C
Maximum Package Power Dissipation Capacity 1/θJA above +25° °C/W

6.2 Handling Ratings

MIN MAX UNIT
Tstg Storage temperature range –65 150 °C
V(ESD) Electrostatic discharge Human body model (HBM), per AEC Q100-002(1) -8 +8 kV
Charged device model (CDM), per AEC Q100-011 -1 +1
Machine Model (MM) -250 +250 V
ESD Rating (IEC 61000-4-2)
RD = 330Ω, CS = 150pF
Air Discharge
(DOUT+, DOUT-, RIN+, RIN-)
-25 +25 kV
Contact Discharge
(DOUT+, DOUT-, RIN+, RIN-)
-10 +10
ESD Rating (ISO10605)
RD = 330Ω, CS = 150/330pF
RD = 2KΩ, CS = 150/330pF
Air Discharge
(DOUT+, DOUT-, RIN+, RIN-)
-15 +15
Contact Discharge
(DOUT+, DOUT-, RIN+, RIN-)
-10 +10
(1) AEC Q100-002 indicates HBM stressing is done in accordance with the ANSI/ESDA/JEDEC JS-001 specification.
(2) For soldering specifications, see SNOA549

6.3 Recommended Operating Conditions

MIN NOM MAX UNIT
Supply Voltage (VDDn) 1.71 1.8 1.89 V
LVCMOS Supply Voltage (VDDIO) (1.8V) 1.71 1.8 1.89 V
LVCMOS Supply Voltage (VDDIO) (3.3V) 3.0 3.3 3.6 V
Supply Noise VDDn (1.8V) 25 mVp-p
VDDIO (1.8V) 25 mVp-p
VDDIO (3.3V) 50 mVp-p
Operating Free Air Temperature (TA) -40 +25 +105 °C
PCLK Clock Frequency 10 43 MHz

6.4 Thermal Information(2)

THERMAL METRIC(1) DS90UR903Q 40L WQFN DS90UR904Q 48L WQFN UNIT
RTA RHS
40 PINS 48 PINS
RθJA Junction-to-ambient thermal resistance 31.9 30.0 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 18.5 11.1
RθJB Junction-to-board thermal resistance 8.1 6.9
ψJT Junction-to-top characterization parameter 0.3 0.1
ψJB Junction-to-board characterization parameter 8.1 6.9
RθJC(bot) Junction-to-case (bottom) thermal resistance 3.5 2.4
(1) For more information about traditional and new thermal metrics, see the IC Package Thermal Metrics application report, SPRA953.

6.5 Electrical Characteristics(3)(4)(5)

Over recommended operating supply and temperature ranges unless otherwise specified.
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
LVCMOS DC SPECIFICATIONS 3.3V I/O (SER INPUTS, DES OUTPUTS, CONTROL INPUTS AND OUTPUTS)
VIH High Level Input Voltage VDDIO = 3.0V to 3.6V 2.0 VDDIO V
VIL Low Level Input Voltage VDDIO = 3.0V to 3.6V GND 0.8 V
IIN Input Current VIN = 0V or 3.6V
VDDIO = 3.0V to 3.6V
-20 ±1 +20 µA
VOH High Level Output Voltage VDDIO = 3.0V to 3.6V
IOH = -4 mA
2.4 VDDIO V
VOL Low Level Output Voltage VDDIO = 3.0V to 3.6V
IOL = +4 mA
GND 0.4 V
IOS Output Short Circuit Current VOUT = 0V -39 mA
IOZ TRI-STATE Output Current PDB = 0V,
VOUT = 0V or VDD
-20 ±1 +20 µA
LVCMOS DC SPECIFICATIONS 1.8V I/O (SER INPUTS, DES OUTPUTS, CONTROL INPUTS AND OUTPUTS)
VIH High Level Input Voltage VDDIO = 1.71V to 1.89V 0.65 VDDIO VDDIO +0.3 V
VIL Low Level Input Voltage VDDIO = 1.71V to 1.89V GND 0.35 VDDIO V
IIN Input Current VIN = 0V or 1.89V
VDDIO = 1.71V to 1.89V
-20 ±1 +20 µA
VOH High Level Output Voltage VDDIO = 1.71V to 1.89V
IOH = −4 mA
VDDIO - 0.45 VDDIO V
VOL Low Level Output Voltage VDDIO = 1.71V to 1.89V
IOL = +4 mA
GND 0.45 V
IOS Output Short Circuit Current VOUT = 0V -20 mA
IOZ TRI-STATE Output Current PDB = 0V,
VOUT = 0V or VDD
-20 ±1 +20 µA
CML DRIVER DC SPECIFICATIONS (DOUT+, DOUT-)
|VOD| Output Differential Voltage RT = 100Ω, Figure 5 268 340 412 mV
ΔVOD Output Differential Voltage Unbalance RL = 100Ω 1 50 mV
VOS Output Differential Offset Voltage RL = 100Ω
Figure 5
VDD (MIN) - VOD (MAX) VDD - VOD VDD (MAX) - VOD (MIN) V
ΔVOS Offset Voltage Unbalance RL = 100Ω 1 50 mV
IOS Output Short Circuit Current DOUT+/- = 0V -27 mA
RT Differential Internal Termination Resistance Differential across DOUT+ and DOUT- 80 100 120 Ω
CML RECEIVER DC SPECIFICATIONS (RIN+, RIN-)
VTH Differential Threshold High Voltage Figure 7 +90 mV
VTL Differential Threshold Low Voltage -90
VIN Differential Input Voltage Range RIN+ - RIN- 180 mV
IIN Input Current VIN = VDD or 0V,
VDD = 1.89V
-20 ±1 +20 µA
RT Differential Internal Termination Resistance Differential across RIN+ and RIN- 80 100 120 Ω
SER/DES SUPPLY CURRENT *DIGITAL, PLL, AND ANALOG VDD
IDDT Serializer (Tx)
VDDn Supply Current (includes load current)
RT = 100Ω
WORST CASE pattern
Figure 2
VDDn = 1.89V
PCLK = 43 MHz
Default Registers
62 90 mA
RT = 100Ω
RANDOM PRBS-7 pattern
55
IDDIOT Serializer (Tx)
VDDIO Supply Current (includes load current)
RT = 100Ω
WORST CASE pattern
Figure 2
VDDIO = 1.89V
PCLK = 43 MHz
Default Registers
2 5 mA
VDDIO = 3.6V
PCLK = 43 MHz
Default Registers
7 15
IDDTZ Serializer (Tx) Supply Current Power-down PDB = 0V; All other LVCMOS Inputs = 0V VDDn = 1.89V 370 775 µA
IDDIOTZ VDDIO = 1.89V 55 125
VDDIO = 3.6V 65 135
IDDR Deserializer (Rx) VDDn Supply Current (includes load current) VDDn = 1.89V
CL = 8 pF
WORST CASE Pattern
Figure 2
PCLK = 43 MHz
SSCG[3:0] = ON
Default Registers
60 96 mA
VDDn = 1.89V
CL = 8 pF
RANDOM PRBS-7 Pattern
PCLK = 43 MHz
Default Registers
53
IDDIOR Deserializer (Rx) VDDIO Supply Current (includes load current) VDDIO = 1.89V
CL = 8 pF
WORST CASE Pattern
Figure 2
PCLK = 43 MHz
Default Registers
21 32
VDDIO = 3.6V
CL = 8 pF
WORST CASE Pattern
PCLK = 43 MHz
Default Registers
49 83
IDDRZ Deserializer (Rx) Supply Current Power-down PDB = 0V; All other LVCMOS Inputs = 0V VDDn = 1.89V 42 400 µA
IDDIORZ VDDIO = 1.89V 8 40
VDDIO = 3.6V 350 800

6.6 Recommended Serializer Timing for PCLK(12)

Over recommended operating supply and temperature ranges unless otherwise specified.
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
tTCP Transmit Clock Period 10 MHz – 43 MHz 23.3 T 100 ns
tTCIH Transmit Clock Input High Time 0.4T 0.5T 0.6T ns
tTCIL Transmit Clock Input Low Time 0.4T 0.5T 0.6T ns
tCLKT PCLK Input Transition Time
Figure 8
0.5 3 ns
fOSC Internal oscillator clock source 25 MHz

6.7 Serial Control Bus AC Timing Specifications (SCL, SDA) - I2C Compliant (See Figure 1)

Over recommended supply and temperature ranges unless otherwise specified.
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
RECOMMENDED INPUT TIMING REQUIREMENTS(12)
fSCL SCL Clock Frequency >0 100 kHz
tLOW SCL Low Period fSCL = 100 kHz 4.7 µs
tHIGH SCL High Period 4.0 µs
tHD:STA Hold time for a start or a repeated start condition 4.0 µs
tSU:STA Set Up time for a start or a repeated start condition 4.7 µs
tHD:DAT Data Hold Time 0 3.45 µs
tSU:DAT Data Set Up Time 250 ns
tSU:STO Set Up Time for STOP Condition 4.0 µs
tr SCL & SDA Rise Time 1000 ns
tf SCL & SDA Fall Time 300 ns
Cb Capacitive load for bus 400 pF
SWITCHING CHARACTERISTICS(11)
tHD:DAT Data Hold Time 0 3.45 µs
tSU:DAT Data Set Up Time 250 ns
tf SCL & SDA Fall Time 300 ns
30164636.gifFigure 1. Serial Control Bus Timing

6.8 Serial Control Bus DC Characteristics (SCL, SDA) - I2C Compliant

Over recommended supply and temperature ranges unless otherwise specified.
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
VIH Input High Level SDA and SCL 0.7 x
VDDIO
VDDIO V
VIL Input Low Level Voltage SDA and SCL GND 0.3 x
VDDIO
V
VHY Input Hysteresis SDA and SCL >50 mV
IOZ TRI-STATE Output Current PDB = 0V
VOUT = 0V or VDD
-20 ±1 +20 µA
IIN Input Current SDA or SCL,
Vin = VDDIO or GND
-20 ±1 +20 µA
CIN Input Pin Capacitance <5 pF
VOL Low Level Output Voltage SCL and SDA
VDDIO = 3.0V
IOL = 1.5mA
0.36 V
SCL and SDA
VDDIO = 1.71V
IOL = 1mA
0.36 V
(1) “Absolute Maximum Ratings” indicate limits beyond which damage to the device may occur, including inoperability and degradation of device reliability and/or performance. Functional operation of the device and/or non-degradation at the Absolute Maximum Ratings or other conditions beyond those indicated in the Recommended Operating Conditions is not implied. The Recommended Operating Conditions indicate conditions at which the device is functional; the device should not be operated beyond such conditions.
(2) If Military/Aerospace specified devices are required, please contact the Texas Instruments Sales Office/ Distributors for availability and specifications.
(3) The Electrical Characteristics tables list ensured specifications under the listed Recommended Operating Conditions except as otherwise modified or specified by the Electrical Characteristics Conditions and/or Notes. Typical specifications are estimations only and are not ensured.
(4) Current into device pins is defined as positive. Current out of a device pin is defined as negative. Voltages are referenced to ground except VOD, ΔVOD, VTH and VTL which are differential voltages.
(5) Typical values represent most likely parametric norms at 1.8V or 3.3V, TA = +25°C, and at the Recommended Operation Conditions at the time of product characterization and are not ensured.
(6) tPLD and tDDLT is the time required by the serializer and deserializer to obtain lock when exiting power-down state with an active PCLK
(7) tDCJ is the maximum amount of jitter measured over 30,000 samples based on Time Interval Error (TIE).
(8) tDPJ is the maximum amount the period is allowed to deviate measured over 30,000 samples.
(9) tDCCJ is the maximum amount of jitter between adjacent clock cycles measured over 30,000 samples.
(10) Specification is ensured by characterization and is not tested in production.
(11) Specification is ensured by design.
(12) Recommended Input Timing Requirements are input specifications and not tested in production.
(13) UI – Unit Interval is equivalent to one ideal serialized data bit width. The UI scales with PCLK frequency.
(14) tRJIT max (0.61UI) is limited by instrumentation and actual tRJIT of in-band jitter at low frequency (<2 MHz) is greater 1 UI.
30164652.gifFigure 2. “Worst Case” Test Pattern
30164646.gifFigure 3. Serializer CML Output Load and Transition Times
30164647.gifFigure 4. Serializer CML Output Load and Transition Times
30164648.gifFigure 5. Serializer VOD DC Diagram
30164630.gifFigure 6. Serializer VOD DC Diagram
30164634.gifFigure 7. Differential VTH/VTL Definition Diagram
30164616.gifFigure 8. Serializer Input Clock Transition Times
30164649.gifFigure 9. Serializer Setup/Hold Times
30164632.gifFigure 10. Serializer Data Lock Time
30164650.gifFigure 11. Serializer Delay
30164613.gifFigure 12. Deserializer Data Lock Time
30164614.gifFigure 13. Deserializer LVCMOS Output Load and Transition Times
30164611.gifFigure 14. Deserializer Delay
30164631.gifFigure 15. Deserializer Output Setup/Hold Times
30164658.gifFigure 16. Receiver Input Jitter Tolerance
30164635.gifFigure 17. Spread Spectrum Clock Output Profile

6.9 Serializer Switching Characteristics

Over recommended operating supply and temperature ranges unless otherwise specified.
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
tLHT CML Low-to-High Transition Time RL = 100Ω
Figure 3
150 330 ps
tHLT CML High-to-Low Transition Time RL = 100Ω
Figure 3
150 330 ps
tDIS Data Input Setup to PCLK Serializer Data Inputs
Figure 9
2.0 ns
tDIH Data Input Hold from PCLK 2.0 ns
tPLD Serializer PLL Lock Time RL = 100Ω(6)(11) 1 2 ms
tSD Serializer Delay RT = 100Ω
PCLK = 10–43 MHz
Register 0x03h b[0] (TRFB = 1)
Figure 11
6.386T
+ 5
6.386T
+ 12
6.386T
+ 19.7
ns
tJIND Serializer Output Deterministic Jitter Serializer output intrinsic deterministic jitter . Measured (cycle-cycle) with PRBS-7 test pattern
PCLK = 43 MHz(5)(13)
0.13 UI
tJINR Serializer Output Random Jitter Serializer output intrinsic random jitter (cycle-cycle). Alternating-1,0 pattern.
PCLK = 43 MHz(5)(13)
0.04 UI
tJINT Peak-to-peak Serializer Output Jitter Serializer output peak-to-peak jitter includes deterministic jitter, random jitter, and jitter transfer from serializer input. Measured (cycle-cycle) with PRBS-7 test pattern.
PCLK = 43 MHz(5)(13)
0.396 UI
λSTXBW Serializer Jitter Transfer Function -3 dB Bandwidth PCLK = 43 MHz
Default Registers
Figure 18(5)
1.90 MHz
δSTX Serializer Jitter Transfer Function (Peaking) PCLK = 43 MHz
Default Registers
Figure 18(5)
0.944 dB
δSTXf Serializer Jitter Transfer Function (Peaking Frequency) PCLK = 43 MHz
Default Registers
Figure 18(5)
500 kHz

6.10 Deserializer Switching Characteristics

Over recommended operating supply and temperature ranges unless otherwise specified.
PARAMETER TEST CONDITIONS PIN/FREQ. MIN TYP MAX UNIT
tRCP Receiver Output Clock Period tRCP = tTCP PCLK 23.3 T 100 ns
tPDC PCLK Duty Cycle Default Registers
SSCG[3:0] = OFF
PCLK 45 50 55 %
tCLH LVCMOS Low-to-High Transition Time VDDIO: 1.71V to 1.89V or 3.0 to 3.6V,
CL = 8 pF (lumped load)
Default Registers
Figure 13(10)
PCLK 1.3 2.0 2.8 ns
tCHL LVCMOS High-to-Low Transition Time 1.3 2.0 2.8
tCLH LVCMOS Low-to-High Transition Time VDDIO: 1.71V to 1.89V or 3.0 to 3.6V,
CL = 8 pF (lumped load)
Default Registers
Figure 13(10)
Deserializer ROUTn Data Outputs 1.6 2.4 3.3 ns
tCHL LVCMOS High-to-Low Transition Time 1.6 2.4 3.3
tROS ROUT Setup Data to PCLK

VDDIO: 1.71V to 1.89V or 3.0V to 3.6V,
CL = 8 pF (lumped load)
Default Registers
Deserializer ROUTn Data Outputs 0.38T 0.5T ns
tROH ROUT Hold Data to PCLK 0.38T 0.5T
tDD Deserializer Delay Default Registers
Register 0x03h b[0] (RRFB = 1)
Figure 14
10 MHz–43 MHz 4.571T
+ 8
4.571T
+ 12
4.571T
+ 16
ns
tDDLT Deserializer Data Lock Time Figure 12(6) 10 MHz–43 MHz 10 ms
tRJIT Receiver Input Jitter Tolerance Figure 16, Figure 19(13)(14) 43 MHz 0.53 UI
tRCJ Receiver Clock Jitter PCLK
SSCG[3:0] = OFF(10)(7)
10 MHz 300 550 ps
43 MHz 120 250
tDPJ Deserializer Period Jitter PCLK
SSCG[3:0] = OFF (10)(8)
10 MHz 425 600 ps
43 MHz 320 480
tDCCJ Deserializer Cycle-to-Cycle Clock Jitter PCLK
SSCG[3:0] = OFF(10)(9)
10 MHz 320 500 ps
43 MHz 300 500
fdev Spread Spectrum Clocking Deviation Frequency LVCMOS Output Bus
SSC[3:0] = ON
Figure 17
20 MHz–43 MHz ±0.5% to ±2.0% %
fmod Spread Spectrum Clocking Modulation Frequency 20 MHz–43 MHz 9 kHz to 66 kHz kHz

6.11 Typical Characteristics

30164662.gif
Figure 18. Typical Serializer Jitter
Transfer Function Curve at 43 MHz
30164659.gif
Figure 19. Typical Deserializer Input Jitter
Tolerance Curve at 43 MHz