SLPS730B august 2021 – august 2023 JFE2140
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
D1 | 2 | Output |
Drain, channel 1 |
D2 | 6 | Output | Drain, channel 2 |
G1 | 4 | Input | Gate, channel 1 |
G2 | 8 | Input | Gate, channel 2 |
S1 | 1 | Output | Source, channel 1 |
S2 | 5 | Output | Source, channel 2 |
VCH | 3 | — | Positive diode clamp voltage. Float this pin if clamp diodes are not used. |
VCL | 7 | — | Negative diode clamp voltage. Float this pin if clamp diodes are not used. |
Thermal Pad | Thermal Pad | — | Exposed thermal pad. This pad is internally connected to the VCL node. Connect this pad to the same node as VCL or leave floating. |