SNVS252H September 2003 – November 2018 LM5007
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
STARTUP REGULATOR | ||||||
VCC | VCC Regulator Output | 6.6 | 7 | 7.4 | V | |
IVCC-CL | VCC Current Limit(2) | 11 | mA | |||
VCC SUPPLY | ||||||
VCC-UVLO | VCC Undervoltage Lockout Voltage
(VCC increasing) |
6.3 | V | |||
VCC-UVLO-HYS | VCC Undervoltage Hysteresis | 206 | mV | |||
tVCC-UV-DELAY | VCC UVLO Delay (filter) | 3 | µs | |||
ICC-OPER | ICC Operating Current | Not switching, VFB = 3 V | 500 | 675 | µA | |
ISHD | Shutdown/Standby Current | VRON = 0 V | 100 | 200 | µA | |
SWITCH CHARACTERISTICS | ||||||
RDS(on)1 | Buck Switch On-State Resistance | ISW = 0.2 A,
VBST – VSW = 6.3 V(3) |
0.74 | 1.34 | Ω | |
VGATE-UV | Gate Drive UVLO (VBST – VSW) | Rising | 3.4 | 4.5 | 5.5 | V |
VGATE-UV-HYS | Gate Drive UVLO Hysteresis | 400 | mV | |||
VDS((max) | Breakdown Voltage,
VIN to RTN |
TJ = 25°C | 80 | V | ||
TJ = –40°C to 125°C | 76 | V | ||||
VBST-VCC(max) | Breakdown voltage,
BST to VCC |
TJ = 25°C | 80 | V | ||
TJ = –40°C to 125°C | 76 | V | ||||
CURRENT LIMIT | ||||||
ICL | Current Limit Threshold | 535 | 725 | 900 | mA | |
tCL-RESP | Current Limit Response Time | ISW overdrive = 0.1 A, time to switch off | 225 | ns | ||
tCL-OFF1 | OFF-Time Generator (test 1) | VFB = 0 V, RCL = 100 kΩ | 17 | µs | ||
tCL-OFF2 | OFF-Time Generator (test 2) | VFB = 2.3 V, RCL = 100 kΩ | 2.65 | µs | ||
ON-TIME GENERATOR | ||||||
tON1 | TON-1 | VIN = 10 V, RON = 200 kΩ | 2.15 | 2.77 | 3.5 | µs |
tON2 | TON-2 | VIN = 75 V, RON = 200 kΩ | 290 | 390 | 490 | ns |
VSHD | Remote Shutdown Threshold | Rising | 0.45 | 0.7 | 1.1 | V |
VSHD-HYS | Remote Shutdown Hysteresis | 40 | mV | |||
MINIMUM OFF-TIME | ||||||
tOFF(min) | Minimum Off-Timer | VFB = 0 V | 300 | ns | ||
REGULATION AND OV COMPARATORS | ||||||
VREF | FB Reference Threshold | Internal reference, trip point for switch ON | 2.445 | 2.5 | 2.550 | V |
VOV-REF | FB Overvoltage Threshold | Trip point for switch OFF | 2.875 | V | ||
IFB | FB Bias Current | 100 | nA | |||
THERMAL SHUTDOWN | ||||||
TSHD | Thermal Shutdown Temperature | 165 | °C | |||
THYS | Thermal Shutdown Hysteresis | 25 | °C |