SNVS252H September 2003 – November 2018 LM5007
PRODUCTION DATA.
Select the output capacitor to minimize the capacitive ripple. The maximum ripple is observed at the maximum input voltage and is given by Equation 12.
where
Substituting VIN = 75 V and targeting ΔVCOUT= 10 mV gives COUT = 7.5 µF. Select a standard 15-µF value for COUT with X5R or X7R dielectric and a voltage rating of 16 V or higher.