SNVS252H September 2003 – November 2018 LM5007
PRODUCTION DATA.
The application schematic of an LM5007-based buck converter is shown in Figure 7. For an output voltage (VOUT) above the maximum regulation threshold of VCC (see Electrical Characteristics), the VCC pin can be supplied from VOUT through a diode for higher efficiency and lower power dissipation in the IC.