SNLS474E February 2015 – June 2018 LMH1218
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fSMB | Bus operating frequency | MODE_SEL = 0 | 10 | 100 | 400 | kHz |
tBUF | Bus free time between stop and start condition | 1.3 | μs | |||
tHD:STA | Hold time after (repeated) start condition
After this period, the first clock is generated |
0.6 | μs | |||
tSU:STA | Repeated start condition setup time | 0.6 | μs | |||
tSU:STO | Stop condition setup time | 0.6 | μs | |||
tHD:DAT | Data hold time | 0 | ns | |||
tSU:DAT | Data setup time | 100 | ns | |||
tLOW | Clock low period | 1.3 | μs | |||
tHIGH | Clock high period | 0.6 | 50 | μs | ||
tF | SDA fall time read operation | 300 | ns | |||
tR | SDA rise time read operation | 300 | ns |