The following figures show the application performance plots.
PWM frequency = 24 kHz | LED_A0/A1/A2 enable |
led_mode = 4h
| |
Figure 10-5 Scan Lines and Current Sinks Waveforms of OUT0, OUT1, OUT2, OUT3Switch blank time tSW_BLK = 1 μs |
| |
Figure 10-7 Scan Lines Switching Waveforms of OUT0, OUT1, OUT2, OUT3phase_align_a0 = 0h, phase_align_a1 = 0h,
phase_align_a2 = 0h, PWM = 127 |
| |
Figure 10-9 PWM Alignment DisabledVIN = 3.6 V, VOUT = 5 V, IOUT = 1 A |
|
Figure 10-11 Switching Waveform at Heavy LoadVIN = 2.0 V, VOUT = 3.3 V, 6.6-Ω resistance load |
| | |
Figure 10-13 Start-up WaveformVIN = 3.6 V, VOUT = 5 V, IOUT = 400 mA to 800 mA with 20-μs slew rate |
| | |
Figure 10-15 Load TransientVIN = 3.6 V, VOUT = 5 V, IOUT = 0 A to 800 mA Sweep |
| | |
Figure 10-17 Load SweepVIN = 2.5 V, VOUT = 3 V, 6.6-Ω resistance load |
| | |
Figure 10-19 Output Short Protection (Entry)VIN = 3.6 V, VOUT = 5 V, IOUT = 50 mA |
| | |
Figure 10-12 Switching Waveform at Light LoadVIN = 2.0 V, VOUT = 3.3 V, 6.6-Ω resistance load |
| | |
Figure 10-14 Shutdown WaveformVIN = 2.5 V to 4.6 V with 20-μs slew rate, VOUT = 5 V |
IOUT = 800 mA | |
Figure 10-16 Line TransientVIN = 0 V to 3 V Sweep, VOUT = 3 V, 6.6-Ω resistance load |
| | |
Figure 10-18 Line SweepVIN = 2.5 V, VOUT = 3 V, 6.6-Ω resistance load |
| | |
Figure 10-20 Output Short Protection (Recover)