The LP5813 is a
12 LEDs synchronous boost RGB LED driver with autonomous animation engine control. The device
is ideal to support battery-powered applications with 0.5 V to 5.5 V input voltage range. The
LP5813 has ultra-low operation current at active mode, and it
only consumes 0.4 mA when LED current is set at 25mA. In battery powered applications like
e-tag, earbud, e-cigarettes, VR headset, RGB mouse, smart speaker, and other handheld devices,
LP5813 is ideal to provide premimum LED lighting effects with
low power consumption and small package.