SBOS567A June   2011  – February 2024 OPA564-Q1

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison Table
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
    6. 6.6 Typical Characteristics
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Adjustable Current Limit
        1. 7.3.1.1 Setting the Current Limit
      2. 7.3.2 Enable and Shutdown (E/S) Pin
      3. 7.3.3 Input Protection
      4. 7.3.4 Output Shutdown
      5. 7.3.5 Microcontroller Compatibility
      6. 7.3.6 Current Limit Flag
      7. 7.3.7 Thermal Protection
      8. 7.3.8 Junction Temperature Measurement Using TSENSE
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Basic Configuration
      2. 8.1.2 Output-Stage Compensation
      3. 8.1.3 Output Protection
      4. 8.1.4 Power Dissipation and Safe Operating Area
    2. 8.2 Typical Applications
      1. 8.2.1 Improved Howland Current Pump
      2. 8.2.2 Programmable Power Supply
      3. 8.2.3 Powerline Communication
      4. 8.2.4 Motor-Drive Circuit
      5. 8.2.5 DC Motor-Speed Controller (Without Tachometer)
      6. 8.2.6 Generating VDIG
      7. 8.2.7 Temperature Measurement
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
        1. 8.4.1.1 Thermally Enhanced PowerPAD™ Integrated Circuit Package
          1. 8.4.1.1.1 Bottom-Side Thermal Pad Assembly Process
  10. Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DWP|20
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Output Shutdown

The shutdown pin (E/S) is referenced to the negative supply (V–). Therefore, shutdown operation is slightly different in single-supply and dual-supply applications. In single-supply operation, V– typically equals common ground. Therefore, the shutdown logic signal and the OPA564-Q1 shutdown pin are referenced to the same potential. In this configuration, the logic pin and the OPA564-Q1 enable can simply be connected together. Shutdown occurs for voltage levels of less than 0.8V. The OPA564-Q1 is enabled at logic levels greater than 2V. In dual-supply operation, the logic pin remains referenced to a logic ground. However, the shutdown pin of the OPA564-Q1 continues to be referenced to V–.

Thus, in a dual-supply system, to shut down the OPA564-Q1 the voltage level of the logic signal must be level-shifted by some means. One way to shift the logic signal voltage level is by using an optocoupler, as Figure 7-2 shows.

GUID-A5E46959-7871-49D4-9B27-14FF07AEC1DE-low.gif
1. Optional; can be required to limit leakage current of optocoupler at high temperatures.
Figure 7-2 Shutdown Configuration for Dual Supplies (Using Optocoupler)

To shut down the output, the E/S pin is pulled low, no greater than 0.8V greater than V–. This function can be used to conserve power during idle periods. To return the output to an enabled state, pull the E/S pin to at least 2.0V greater than V–. Figure 6-27 shows the typical enable and shutdown response times. Be aware that the E/S pin does not affect the internal thermal shutdown.

When the OPA564-Q1 is used in applications where the device shuts down, take special care with respect to input protection. Consider the following two examples.

Figure 7-3 shows the amplifier in a follower configuration. The load is connected midway between the supplies, V+ and V–.

GUID-F233031D-6E98-4ED6-BD50-8D4B8D16C340-low.gif Figure 7-3 Shutdown Equivalent Circuit With Load Connected Midway Between Supplies

When the device shuts down in this situation, the load pulls VOUT to ground. Little or no current then flows through the input of the OPA564-Q1.

Now consider Figure 7-4. Here, the load is connected to V–. When the device shuts down, current flows from the positive input +IN through the first 1.6kΩ resistor through an input protection diode, then through the second 1.6kΩ resistor, and finally through the 100Ω resistor to V–.

CAUTION:

This configuration damages the device.

GUID-6C14C4E5-CCF6-4F19-9B7D-61213D5CF6A2-low.gif Figure 7-4 Shutdown Equivalent Circuit With Load Connected to V–:
Voltage Across Inputs During Disable Exceeds Input Requirements

This current flow produces a voltage across the inputs that is much greater than 0.5V, which damages the OPA564-Q1. A similar problem occurs if the load is connected to the positive supply.

The solution is to place external protection diodes across the OPA564-Q1 input. Figure 7-5 illustrates this configuration.

Note:

This configuration protects the input during shutdown.

GUID-08BC3FD3-90BF-40A0-8A8F-C54B24905E38-low.gif Figure 7-5 Shutdown Equivalent Circuit With Load Connected to V–: Protected Input Configuration