SBAS883A February 2018 – June 2018 OPT3101
PRODUCTION DATA.
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
TEMP_COEFF_MAIN_HDR1_TX1[3:0] | RESERVED | ||||||
R/W - 0h | R/W - 0h | ||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
QPHASE_XTALK_REG_HDR0_TX0 | |||||||
R/W - 0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
QPHASE_XTALK_REG_HDR0_TX0 | |||||||
R/W - 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
23:20 | TEMP_COEFF_MAIN_HDR1_TX1[3:0] | R/W | 0h | LSB of phase temperature coefficient for sensor temperature for TX1 illumination channel with current of ILLUM_DAC_H_TX1 |
19:16 | RESERVED | R/W | 0h | Always read or write 0h. |
15:0 | QPHASE_XTALK_REG_HDR0_TX0 | R/W | 0h | Quadrature component of the crosstalk for ILLUM_DAC_L of TX0 |