SBAS883A February 2018 – June 2018 OPT3101
PRODUCTION DATA.
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | SCALE_AMB_COEFF_XTALK | SCALE_TEMP_COEFF_XTALK | EN_TEMP_XTALK_CORR | ||||
R/W - 0h | R/W - 4h | R/W - 5h | R/W - 0h | ||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
QPHASE_XTALK_REG_HDR1_TX2 | |||||||
R/W - 0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
QPHASE_XTALK_REG_HDR1_TX2 | |||||||
R/W - 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
23 | RESERVED | R/W | 0h | Always read or write 0h. |
22:20 | SCALE_AMB_COEFF_XTALK | R/W | 4h | Scaling factor for ambient coefficient of crosstalk (AMB_XTALK_IPHASE_COEFF, AMB_XTALK_QPHASE_COEFF) |
19:17 | SCALE_TEMP_COEFF_XTALK | R/W | 5h | Scaling factor for temperature coefficient of crosstalk (TEMP_COEFF_XTALK_IPHASE_HDR<i>_TX<j>, TEMP_COEFF_XTALK_QPHASE_HDR<i>_TX<j>; i = 0, 1; j = 0, 1, 2). |
16 | EN_TEMP_XTALK_CORR | R/W | 0h | Enable crosstalk correction with temperature. |
15:0 | QPHASE_XTALK_REG_HDR1_TX2 | R/W | 0h | Register for illumination crosstalk quadrature-phase component for TX2 channel with ILLUM_DAC_H_TX2 current |