SBAS883A February 2018 – June 2018 OPT3101
PRODUCTION DATA.
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | EN_TEMP_CONV | RESERVED | |||||
R/W - 0h | R/W - 0h | R/W - 2h | |||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | |||||||
R/W - 0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | |||||||
R/W - 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
23:20 | RESERVED | R/W | 0h | Always read or write 0h. |
19 | EN_TEMP_CONV | R/W | 0h | Enable temperature sensor conversion
0: Temperature conversion is disabled. | 1: Temperature conversion is enabled. |
18:0 | RESERVED | R/W | 2 0000h | Always read or write 2 0000h. |