SBAS883A February 2018 – June 2018 OPT3101
PRODUCTION DATA.
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
0 | OVERRIDE_CLKGEN_REG | 1 | 0 | 0 | 0 | 0 | 0 |
R/W - 0h | R/W - 0h | R/W - 1h | R/W - 0h | R/W - 0h | R/W - 0h | R/W - 0h | R/W - 0h |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 |
R/W - 0h | R/W - 0h | R/W - 0h | R/W - 0h | R/W - 0h | R/W - 0h | R/W - 0h | R/W - 1h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | CLIP_MODE_OFFSET | CLIP_MODE_TEMP | CLIP_MODE_NL | CLIP_MODE_FC |
R/W - 0h | R/W - 0h | R/W - 0h | R/W - 0h | R/W - 0h | R/W - 0h | R/W - 0h | R/W - 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
23 | RESERVED | R/W | 0h | Always read or write 0h. |
22 | OVERRIDE_CLKGEN_REG | R/W | 0h | Setting this register to 1 allows user to independently control DEALIAS_FREQ, DEALIAS_EN. |
21:4 | RESERVED | R/W | 2 0010h | Always read or write 2 0010h. |
3 | CLIP_MODE_OFFSET | R/W | 0h | Chooses either clipping or wrap around when applying offset correction for phase.
0: Wrap around | 1: Clip |
2 | CLIP_MODE_TEMP | R/W | 0h | Chooses either clipping or wrap around when applying temperature correction for phase.
0: Wrap around | 1: Clip |
1 | CLIP_MODE_NL | R/W | 0h | Chooses either clipping or wrap around when applying nonlinearity correction for phase.
0: Wrap around | 1: Clip |
0 | CLIP_MODE_FC | R/W | 0h | Chooses clipping or wrap around when applying freq-correction for phase.
0: Wrap around | 1: Clip |