SBAS883A February 2018 – June 2018 OPT3101
PRODUCTION DATA.
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | GIVE_DEAL_DATA | AMB_PHASE_CORR_PWL_X1 | |||||
R/W - 0h | R/W - 0h | R/W - 7h | |||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
AMB_PHASE_CORR_PWL_X1 | AMB_PHASE_CORR_PWL_X0 | ||||||
R/W - 3Fh | R/W - 1h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
AMB_PHASE_CORR_PWL_X0 | |||||||
R/W - FFh |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
23:21 | RESERVED | R/W | 0h | Always read or write 0h. |
20 | GIVE_DEALIAS_DATA | R/W | 0h | When this register is set to 1, de-aliased phase is given out on PHASE_OUT. |
19:10 | AMB_PHASE_CORR_PWL_X1 | R/W | 1FFh | Second knee point of PWL phase correction with ambient. |
9:0 | AMB_PHASE_CORR_PWL_X0 | R/W | 1FFh | First knee point of PWL phase correction with ambient. |