SCPS269 September 2017 TIC12400
PRODUCTION DATA.
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | IN13 | I/O | Ground switch monitoring input with current source |
2 | IN14 | I/O | Ground switch monitoring input with current source |
3 | IN15 | I/O | Ground switch monitoring input with current source |
4 | IN16 | I/O | Ground switch monitoring input with current source |
5 | IN17 | I/O | Ground switch monitoring input with current source |
6 | IN18 | I/O | Ground switch monitoring input with current source |
7 | IN19 | I/O | Ground switch monitoring input with current source |
8 | IN20 | I/O | Ground switch monitoring input with current source |
9 | AGND | P | Ground for analog circuitry |
10 | IN21 | I/O | Ground switch monitoring input with current source |
11 | IN22 | I/O | Ground switch monitoring input with current source |
12 | IN23 | I/O | Ground switch monitoring input with current source |
13 | IN0 | I/O | Ground/VSUPPLY switch monitoring input with configurable current sink or source. |
14 | IN1 | I/O | Ground/VSUPPLY switch monitoring input with configurable current sink or source. |
15 | CS | I | Active-low input. Chip select from the master for the SPI Interface. |
16 | SCLK | I | Serial clock output from the master for the SPI Interface |
17 | SI | I | Serial data input for the SPI Interface. |
18 | SO | O | Serial data output for the SPI Interface |
19 | VDD | P | 3.3 V to 5.0 V logic supply for the SPI communication. The SPI I/Os are not fail-safe protected: VDD needs to be present during any SPI traffic to avoid excessive leakage currents and corrupted SPI I/O logic levels. |
20 | CAP_A | I/O | External capacitor connection for the analog LDO. Use capacitance value of 100nF. |
21 | RESET | I | Keep RESET low for normal operation and drive RESET high and release it to perform a hardware reset of the device. The RESET pin is connected to ground via a 1MΩ pull-down resistor. If not used, the RESET pin shall be grounded to avoid any accidental device reset due to coupled noise onto this pin. |
22 | CAP_Pre | I/O | External capacitor connection for the pre-regulator. Use capacitance value of 1μF. |
23 | CAP_D | I/O | External capacitor connection for the digital LDO. Use capacitance value of 100nF. |
24 | INT | O | Open drain output. Pulled low (internally) upon change of state on the input or occurrence of a special event. |
25 | IN2 | I/O | Ground/VSUPPLY switch monitoring input with configurable current sink or source. |
26 | IN3 | I/O | Ground/VSUPPLY switch monitoring input with configurable current sink or source. |
27 | IN4 | I/O | Ground/VSUPPLY switch monitoring input with configurable current sink or source. |
28 | DGND | P | Ground for digital circuitry |
29 | IN5 | I/O | Ground/VSUPPLY switch monitoring input with configurable current sink or source. |
30 | IN6 | I/O | Ground/VSUPPLY switch monitoring input with configurable current sink or source. |
31 | IN7 | I/O | Ground/VSUPPLY switch monitoring input with configurable current sink or source. |
32 | IN8 | I/O | Ground/VSUPPLY switch monitoring input with configurable current sink or source. |
33 | IN9 | I/O | Ground/VSUPPLY switch monitoring input with configurable current sink or source. |
34 | IN10 | I/O | Ground switch monitoring input with current source |
35 | IN11 | I/O | Ground switch monitoring input with current source |
36 | IN12 | I/O | Ground switch monitoring input with current source |
37 | VS | P | Power supply input pin. |
38 | VS | P | Power supply input pin. |
--- | EP | P | Exposed Pad. The exposed pad is not electrically connected to AGND or DGND. Connect EP to the board ground to achieve rated thermal and ESD performance. |