SBVS199C June 2012 – January 2024 TLC59283
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TLC59283 | UNIT | |||||
---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | ||||||
VOH | Output voltage | High | IOH = –2mA at SOUT | VCC – 0.4 | VCC | V | ||
VOL | Low | IOL = 2mA at SOUT | 0.4 | V | ||||
VPCHG | Pre-charged voltage | IO = –10µA | VCC – 2.0 | VCC – 1.4 | VCC – 0.8 | V | ||
VIREF | Reference voltage output | RIREF = 1.5kΩ, TA = +25°C | 1.208 | V | ||||
IIN | Input current | VIN = VCC or GND at SIN and SCLK | –1 | 1 | μA | |||
ICC0 | Supply current (VCC) | SIN, SCLK, LAT = GND, BLANK = VOUTn = VCC, RIREF = open | 1 | 2 | mA | |||
ICC1 | SIN, SCLK, LAT = GND, BLANK =
VOUTn = VCC, RIREF = 3kΩ (IOUT = 17.6mA target) | 3 | 4 | mA | ||||
ICC2 | All OUTn = ON, SIN,
SCLK, LAT, BLANK = GND, VOUTn = 0.8V, RIREF = 3kΩ | 7 | 9 | mA | ||||
ICC3 | All OUTn = ON, SIN,
SCLK, LAT, BLANK = GND, VOUTn = 0.8V, RIREF = 1.5kΩ (IOUT = 35.3mA target) | 8 | 11 | mA | ||||
IOLC | Constant output current | All OUTn = ON,
VOUTn = VOUTfix = 0.8V, RIREF =
1.5kΩ, TA = +25°C (see Figure 6-8) | 32.9 | 35.3 | 37.7 | mA | ||
IOLKG0 | Output leakage current | All OUTn = OFF, VOUTn = VOUTfix = 10 V, BLANK = VCC, RIREF = 1.5 kΩ (see Figure 6-8) | TJ = +25°C | 0.1 | μA | |||
TJ = +85°C | 0.2 | μA | ||||||
TJ = +125°C | 0.07 | 0.5 | μA | |||||
ΔIOLC0 | Constant-current error | Channel-to-channel(1) | All OUTn = ON,
VOUTn = VOUTfix = 0.8V, RIREF =
1.5kΩ, TA = +25°C (see Figure 6-8) | ±1.4 | ±3 | % | ||
ΔIOLC1 | Device-to-device(2) | All OUTn = ON,
VOUTn = VOUTfix = 0.8V, RIREF =
1.5kΩ, TA = +25°C (see Figure 6-8) | ±2 | ±4 | % | |||
ΔIOLC2 | Line regulation(3) | All OUTn = ON,
VOUTn = VOUTfix = 0.8V, RIREF =
1.5kΩ, VCC = 3V to 5.5V | ±0.05 | ±1 | %/V | |||
ΔIOLC3 | Load regulation(4) | All OUTn = ON,
VOUTn = 0.8V to 3V, VOUTfix = 0.8V, RIREF = 1.5kΩ | ±0.5 | ±1 | %/V | |||
RPUP | Resistor | Pull-up | BLANK | 250 | 500 | 750 | kΩ | |
RPDWN | Pull-down | LAT | 250 | 500 | 750 | kΩ | ||
RPCHG | Pre-charge FET on-resistance | VCC = 5.0V,
VOUTn = 0V, OUT0 to OUT15, BLANK = VCC, TA = +25°C | 3 | 6 | kΩ |