SBVS199C June 2012 – January 2024 TLC59283
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TLC59283 | UNIT | |||
---|---|---|---|---|---|---|
MIN | MAX | |||||
DC CHARACTERISTICS (VCC = 3 V to 5.5 V) | ||||||
VCC | Supply voltage | 3 | 5.5 | V | ||
VO | Voltage applied to output | OUT0 to OUT15 | 10 | V | ||
VIH | Input voltage | High | SIN, SCLK, LAT, BLANK | 0.7 × VCC | VCC | V |
VIL | Low | SIN, SCLK, LAT, BLANK | GND | 0.3 × VCC | V | |
IOH | Output current | High | SOUT | –2 | mA | |
IOL | Low | SOUT | 2 | mA | ||
IOLC | Constant output sink current | OUT0 to OUT15, 3 V ≤ VCC ≤ 3.6 V | 2 | 35 | mA | |
OUT0 to OUT15, 3.6 V < VCC ≤ 5.5 V | 2 | 45 | mA | |||
TA | Temperature range | Operating free-air | –40 | +85 | °C | |
TJ | Operating junction | –40 | +125 | °C | ||
AC CHARACTERISTICS (VCC = 3 V to 5.5 V) | ||||||
fCLK (SCLK) | Data shift clock frequency | SCLK | 35 | MHz | ||
tWH0 | Pulse duration | SCLK | 10 | ns | ||
tWL0 | SCLK | 10 | ns | |||
tWH1 | LAT | 20 | ns | |||
tWH2 | BLANK | 100 | ns | |||
tWL2 | BLANK | 50 | ns | |||
tSU0 | Setup time | SIN↑↓ – SCLK↑ | 4 | ns | ||
tSU1 | LAT↓ – SCLK↑ | 10 | ns | |||
tH0 | Hold time | SIN↑↓ – SCLK↑ | 4 | ns | ||
tH1 | LAT↓ – SCLK↑ | 10 | ns |