SBVS199C June 2012 – January 2024 TLC59283
PRODUCTION DATA
When BLANK is low, the corresponding output is turned on if the data in the on or off control data latch are '1' and remains off if the data are '0'. When BLANK is high, all outputs are forced off. This control is shown in Table 7-2.
OUTPUT ON OR OFF DATA | CONSTANT-CURRENT OUTPUT STATUS |
---|---|
0 | Off |
1 | On |
When the device is initially powered on, the data in the 16-bit shift register and output on or off data latch are not set to default values. Therefore, the output on or off data must be written to the data latch before turning the constant-current output on. BLANK should be high when powered on because the constant-current may be turned on as a result of random data in the output on or off data latch.