SBOS397H August 2007 – December 2018 TMP102
PRODUCTION DATA.
The Configuration Register is a 16-bit read/write register used to store bits that control the operational modes of the temperature sensor. Read/write operations are performed MSB first. Table 10 and Table 11 list the format and the power-up or reset value of the configuration register. For compatibility, Table 10 and Table 11 correspond to the configuration register in the TMP75 device and TMP275 device (for more information see the device data sheets, SBOS288 and SBOS363, respectively). All registers are updated byte by byte.
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|
OS | R1 | R0 | F1 | F0 | POL | TM | SD |
0 | 1 | 1 | 0 | 0 | 0 | 0 | 0 |
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|
CR1 | CR0 | AL | EM | 0 | 0 | 0 | 0 |
1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 |