SCDS459A October 2022 – November 2022 TMUX7436F
PRODMIX
The previous example shows how the fault protection of the TMUX7436F is utilized to protect downstream components from damage due to wiring the connections incorrectly from the power module. Figure 9-2 shows an example of positive overvoltage fault response with a fast fault ramp rate of 40 V/µs. Figure 9-3 shows the extremely flat on-resistance across source voltage while operating within a common signal range of ±10 V. These features make the TMUX7436F an ideal solution for factory automation applications that can face various fault conditions but also require excellent linearity and low distortion.