SCDS459A October 2022 – November 2022 TMUX7436F
PRODMIX
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||
RON | On-resistance | VS = –15 V to +15 V ID = –10 mA |
25°C | 8.6 | 11 | Ω | |
–40°C to +85°C | 14 | ||||||
–40°C to +125°C | 17 | ||||||
ΔRON | On-resistance mismatch between channels | VS = –15 V to +15 V ID = –10 mA |
25°C | 0.06 | 0.35 | Ω | |
–40°C to +85°C | 0.5 | ||||||
–40°C to +125°C | 0.5 | ||||||
RFLAT | On-resistance flatness | VS = –15 V to +15 V ID = –10 mA |
25°C | 0.015 | 0.4 | Ω | |
–40°C to +85°C | 0.5 | ||||||
–40°C to +125°C | 0.5 | ||||||
RON_DRIFT | On-resistance drift | VS = 0 V, IS = –10 mA | –40°C to +125°C | 0.04 | Ω/°C | ||
IS(OFF) | Input leakage current(1) | VDD = 22 V, VSS = –22 V Switch state is off VS = +15 V / –15 V VD = –15 V / + 15 V |
25°C | –0.7 | 0.03 | 0.7 | nA |
–40°C to +85°C | –2 | 2 | |||||
–40°C to +125°C | –11 | 11 | |||||
ID(OFF) | Output off leakage current(1) | VDD = 22 V, VSS = –22 V Switch state is off VS = +15 V / –15 V VD = –15 V / + 15 V |
25°C | –1.4 | 0.06 | 1.4 | nA |
–40°C to +85°C | –4 | 4 | |||||
–40°C to +125°C | –24 | 24 | |||||
IS(ON) ID(ON) |
Output on leakage current(2) | VDD = 22 V, VSS = –22 V Switch state is on VS = VD = ±15 V |
25°C | –1.4 | 0.08 | 1.4 | nA |
–40°C to +85°C | –4 | 4 | |||||
–40°C to +125°C | –27 | 27 | |||||
FAULT CONDITION | |||||||
IS(FA) | Input leakage current durring overvoltage |
VS = ± 60 V, GND = 0 V, VDD = 22 V, VSS = –22 V |
–40°C to +125°C | ±85 | µA | ||
IS(FA) Grounded | Input leakage current during overvoltage with grounded supply voltages |
VS = ± 60 V, GND = 0 V, VDD = VSS = 0 V |
–40°C to +125°C | ±125 | µA | ||
IS(FA) Floating | Input leakage current during overvoltage with floating supply voltages |
VS = ± 60 V, GND = 0 V, VDD = VSS = floating |
–40°C to +125°C | ±125 | µA | ||
ID(FA) | Output leakage current during overvoltage |
VS = ± 60 V, GND = 0 V, VDD = 22 V, VSS = –22 V, |
25°C | –50 | ±5 | 50 | nA |
–40°C to +85°C | –70 | 70 | |||||
–40°C to +125°C | –90 | 90 | |||||
ID(FA) Grounded | Output leakage current during overvoltage with grounded supply voltages |
VS = ± 60 V, GND = 0 V, VDD = VSS = 0 V |
25°C | –30 | ±10 | 30 | nA |
–40°C to +85°C | –50 | 50 | |||||
–40°C to +125°C | –90 | 90 | |||||
ID(FA) Floating | Output leakage current during overvoltage with floating supply voltages |
VS = ± 60 V, GND = 0 V, VDD = VSS = floating |
25°C | ±4 | µA | ||
–40°C to +85°C | ±6 | ||||||
–40°C to +125°C | ±8 | ||||||
IIH | High-level input current | VEN = VSELx = VDR = VDD | 25°C | ±1.8 | µA | ||
–40°C to +125°C | ±2.2 | ||||||
IIL | Low-level input current | VEN = VSELx = VDR = 0 | 25°C | ±1 | µA | ||
–40°C to +125°C | ±1.1 | ||||||
SWITCHING CHARACTERISTICS | |||||||
tON (EN) | Enable turn-on time | VS = 10 V, RL = 300 Ω, CL= 12 pF |
25°C | 430 | 535 | ns | |
–40°C to +85°C | 560 | ||||||
–40°C to +125°C | 585 | ||||||
tOFF (EN) | Enable turn-off time | VS = 10 V, RL = 300 Ω, CL= 12 pF |
25°C | 50 | 120 | ns | |
–40°C to +85°C | 130 | ||||||
–40°C to +125°C | 150 | ||||||
tTRAN | Transition time | VS = 10 V, RL = 300 Ω, CL= 12 pF |
25°C | 433 | 555 | ns | |
–40°C to +85°C | 571 | ||||||
–40°C to +125°C | 580 | ||||||
tRESPONSE | Fault response time | RL = 300 Ω, CL= 12 pF | 25°C | 110 | 505 | ns | |
–40°C to +85°C | 515 | ||||||
–40°C to +125°C | 520 | ||||||
tRECOVERY | Fault recovery time | RL = 300 Ω, CL= 12 pF | 25°C | 1600 | 4500 | ns | |
–40°C to +85°C | 4900 | ||||||
–40°C to +125°C | 4900 | ||||||
tRESPONSE(FLAG) | Fault flag response time | RL = 300 Ω, CL= 12 pF, RPU = 1 kΩ, CL_xF = 12 pF |
25°C | 140 | ns | ||
tRECOVERY(FLAG) | Fault flag recovery time | RL = 300 Ω, CL= 12 pF, RPU = 1 kΩ, CL_xF = 12 pF |
25°C | 1 | µs | ||
tBBM | Break-before-make time delay | VS = 10 V, RL = 300 Ω, CL= 12 pF | –40°C to +125°C | 210 | 400 | ns | |
QINJ | Charge injection | VS = 0 V, CL = 1 nF | 25°C | –330 | pC | ||
OISO | Off-isolation | RS = 50 Ω, RL = 50 Ω, CL = 5 pF, VS = 200 mVRMS, VBIAS = 0 V, f = 1 MHz |
25°C | –60 | dB | ||
XTALK | Intra-channel crosstalk | RS = 50 Ω, RL = 50 Ω, CL = 5 pF, VS = 200 mVRMS, VBIAS = 0 V, f = 1 MHz |
25°C | –64 | dB | ||
Inter-channel crosstalk | RS = 50 Ω, RL = 50 Ω, CL = 5 pF, VS = 200 mVRMS, VBIAS = 0 V, f = 1 MHz |
25°C | –81 | ||||
BW | –3 dB bandwidth | RS = 50 Ω, RL = 50 Ω, CL = 5 pF, VS = 200 mVRMS, VBIAS = 0 V |
25°C | 230 | MHz | ||
ILOSS | Insertion loss | RS = 50 Ω, RL = 50 Ω, CL = 5 pF, VS = 200 mVRMS, VBIAS = 0 V, f = 1 MHz |
25°C | –0.7 | dB | ||
THD+N | Total harmonic distortion plus noise | RS = 50 Ω, RL = 10 kΩ, VS = 20 VPP, VBIAS = 0 V, f = 20 Hz to 20 kHz |
25°C | 0.0008 | % | ||
CS(OFF) | Input off-capacitance | f = 1 MHz, VS = 0 V | 25°C | 12 | pF | ||
CD(OFF) | Output off-capacitance | f = 1 MHz, VS = 0 V | 25°C | 24 | pF | ||
CS(ON) CD(ON) |
Input/Output on-capacitance | f = 1 MHz, VS = 0 V | 25°C | 27 | pF | ||
POWER SUPPLY | |||||||
IDD | VDD supply current | VDD = 22 V, VSS = –22 V, VSELx = VDR = 0 V, 5 V, or VDD, VEN = 5 V or VDD |
25°C | 0.32 | 0.5 | mA | |
–40°C to +85°C | 0.5 | ||||||
–40°C to +125°C | 0.6 | ||||||
ISS | VSS supply current | VDD = 22 V, VSS = –22 V, VSELx = VDR = 0 V, 5 V, or VDD, VEN = 5 V or VDD |
25°C | 0.26 | 0.4 | mA | |
–40°C to +85°C | 0.4 | ||||||
–40°C to +125°C | 0.5 | ||||||
IGND | GND current | VDD = 22 V, VSS = –22 V, VSELx = VDR = 0 V, 5 V, or VDD, VEN = 5 V or VDD |
25°C | 0.06 | mA | ||
IDD(FA) | VDD supply current under fault | VS = ± 60 V, VDD = 22 V, VSS = –22 V, VSELx = VDR = 0 V, 5 V, or VDD, VEN = 5 V or VDD |
25°C | 0.27 | 0.8 | mA | |
–40°C to +85°C | 1 | ||||||
–40°C to +125°C | 1 | ||||||
ISS(FA) | VSS supply current under fault | VS = ± 60 V, VDD = 22 V, VSS = –22 V, VSELx = VDR = 0 V, 5 V, or VDD, VEN = 5 V or VDD |
25°C | 0.2 | 0.7 | mA | |
–40°C to +85°C | 1 | ||||||
–40°C to +125°C | 1 | ||||||
IGND(FA) | GND current under fault | VS = ± 60 V, VDD = 22 V, VSS = –22 V, VSELx = VDR = 0 V, 5 V, or VDD, VEN = 5 V or VDD |
25°C | 0.15 | mA | ||
IDD(DISABLE) | VDD supply current (disable mode) | VDD = 22 V, VSS = –22 V, VSELx = VDR = 0 V, 5 V, or VDD, VEN = 0 V |
25°C | 0.15 | 0.5 | mA | |
–40°C to +85°C | 0.5 | ||||||
–40°C to +125°C | 0.5 | ||||||
ISS(DISABLE) | VSS supply current (disable mode) | VDD = 22 V, VSS = –22 V, VSELx = VDR = 0 V, 5 V, or VDD, VEN = 0 V |
25°C | 0.1 | 0.4 | mA | |
–40°C to +85°C | 0.4 | ||||||
–40°C to +125°C | 0.4 |