SCDS459A October 2022 – November 2022 TMUX7436F
PRODMIX
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VDD – VSS(1) | Power supply voltage differential | 8 | 44 | V | ||
VDD | Positive power supply voltage | 5 | 44 | |||
VS | Source pin (Sx) voltage (non-fault condition) | VSS | VDD | V | ||
VS to GND | Source pin (Sx) voltage to GND (fault condition) | –60 | 60 | |||
VS to VDD(2) | Source pin (Sx) voltage to VDD or VD (fault condition) | –85 | ||||
VS to VSS(2) | Source pin (Sx) voltage to VSS or VD (fault condition) | 85 | ||||
VD | Drain pin (Dx) voltage | VSS | VDD | |||
VLOGIC | Logic control input pin voltage (EN, SELx, DR) | GND | 44 | V | ||
VxF(3) | Logic output pin voltage (FF, SF) | GND | 5.5 | |||
TA | Ambient temperature | –40 | 125 | °C | ||
IDC | Continuous current through switch operating 1 channel, TSSOP package | TA = 25°C | 115 | mA | ||
TA = 85°C | 115 | mA | ||||
TA = 125°C | 85 | mA | ||||
IDC | Continuous current through switch operating max number of channels at the same time, TSSOP package | TA = 25°C | 115 | mA | ||
TA = 85°C | 115 | mA | ||||
TA = 125°C | 60 | mA |