SCDS459A October 2022 – November 2022 TMUX7436F
PRODMIX
Fault response time (tRESPONSE) measures the delay between the source voltage exceeding the supply voltage (VDD or VSS) by 0.5 V and the drain voltage failing to 50% of the maximum output voltage. Figure 7-9 shows the setup used to measure tRESPONSE.