SLVSEZ7A March 2019 – October 2019 TPS22948
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
Input Supply (VIN) | ||||||||
IQ, VIN | VIN Quiescent Current | VON ≥ VIH, VOUT = Open | -40°C to 125°C | 50 | 85 | µA | ||
ISD, VIN | VIN Shutdown Current | VON ≤ VIL, VOUT = GND | -40°C to 125°C | 0.3 | 5 | µA | ||
ON-Resistance (RON) | ||||||||
RON | ON-State Resistance | IOUT = -50 mA | 25°C | 300 | 350 | mΩ | ||
-40°C to 85°C | 450 | |||||||
-40°C to 125°C | 500 | |||||||
Output Current Limit (ILIM) | ||||||||
ILIM | Output Current Limit | -40°C to 125°C | 130 | 240 | 350 | mA | ||
tLIM | Current Limit Response Time | Output hard short (IOUT > ILIM) | -40°C to 125°C | 2 | µs | |||
Reverse Current Blocking (RCB) | ||||||||
VRCB | Activation Threshold | VOUT Rising; VOUT > VIN | -40°C to 125°C | 60 | mV | |||
Release Threshold | VOUT Falling; VOUT > VIN | -40°C to 125°C | 44 | mV | ||||
tRCB | Response Time | VOUT = VIN + 1V | -40°C to 125°C | 3 | µs | |||
IQ, RCB | RCB Quiescent Current (VIN) | VON ≤ VIL
VOUT - VIN = 1V |
VON ≤ VIL
VOUT - VIN = 1V |
-40°C to 125°C | 15 | µA | ||
Fault Indication (FLT) | ||||||||
VOL, FLT | Output Low Voltage | IFLT = 1 mA | -40°C to 125°C | 0.1 | V | |||
tDG,FLT | Fault Delay Time | VON ≥ VIH | -40°C to 125°C | 10 | µs | |||
IFLT | Off State Leakage | VON ≤ VIL | -40°C to 125°C | 25 | nA | |||
Enable Pin (ON) | ||||||||
RPD, ON | Smart Pull Down Resistance | VON ≤ VIL | -40°C to 85°C | 500 | kΩ | |||
ION | ON Pin Leakage | VON ≥ VIH | -40°C to 125°C | 25 | nA | |||
Thermal Shutdown (TSD) | ||||||||
TSD | Thermal Shutdown | Rising | N/A | 130 | 150 | 170 | °C | |
Falling (Hysteresis) | N/A | 100 | 120 | 140 | °C |