SLVSEZ7A March 2019 – October 2019 TPS22948
PRODUCTION DATA.
The device is designed to operate with a VIN range of 2.5 V to 5.5 V. The VIN power supply must be well regulated and placed as close to the device terminal as possible. The power supply must be able to withstand all transient load current steps. In most situations, using an input capacitance (CIN) of 1 μF is sufficient to prevent the supply voltage from dipping when the switch is turned on. In cases where the power supply is slow to respond to a large transient current or large load current step, additional bulk capacitance may be required on the input. A 18nF capacitance close to the output of the device is recommended for optimal performance during short circuit conditions.