SLVSEZ7A March 2019 – October 2019 TPS22948
PRODUCTION DATA.
Use Equation 1 to find the maximum output capacitance for a given inrush current requirement.
where
Based on Equation 1, the maximum output capacitance that limits the inrush current to 100 mA is 12.5 μF. Therefore, the desired 10-μF load capacitance will not exceed the inrush current design requirement during turn on.