SLUSCK1C July 2016 – June 2018 TPS546C20A
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The CAPABILITY command provides a way for a host system to determine some key capabilities of this PMBus device.
COMMAND | CAPABILITY | |||||||
---|---|---|---|---|---|---|---|---|
Format | Unsigned binary | |||||||
Bit Position | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Access | r | r | r | r | r | r | r | r |
Function | PEC | SPD | ALRT | Reserved | ||||
Default Value | 1 | 0 | 1 | 1 | 0 | 0 | 0 | 0 |
The default values indicate that the device supports packet-error checking (PEC), a maximum bus speed of 400 kHz (SPD) and the SMBus alert-response protocol using SMBALERT.