SLUSCK1C July 2016 – June 2018 TPS546C20A
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The cpr bit sets the CNTL pin response. This bit is used in conjunction with the cmd, pu, and on bits to determine start up.
BIT VALUE | ACTION |
---|---|
0 | Device ignores the CNTL pin. Power conversion is controlled only by the OPERATION command. |
1 | Device requires the CNTL pin to be asserted to start the unit. |