SLUSCK1C July 2016 – June 2018 TPS546C20A
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The upper four bits are fixed at 0. The lower seven bits are programmable with a default value of 000 0000 0011 (binary) (3 ms). For PWM loop slave device, the effective TON_RISE time is locked at 100 ms.
The supported TON_RISE times over PMBus are shown in Table 10:
Effective TON_RISE (ms) | Programmed TON_RISE Mantissa (d) | |
---|---|---|
Greater than | Less than or equal to | |
1 | — | 1 |
2 | 1 | 2 |
3 | 2 | 3 |
4 | 3 | 4 |
5 | 4 | 5 |
6 | 5 | 6 |
7 | 6 | 9 |
10 | 9 | 12 |
14 | 12 | 17 |
19 | 17 | 22 |
27 | 22 | 32 |
37 | 32 | 44 |
52 | 44 | 62 |
72 | 62 | 86 |
100 | 86 | — |