SWCS133D September 2015 – May 2019 TPS65094
PRODUCTION DATA.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Bit Name | RESERVED | RESERVED | RESERVED | VTT_DIS | RESERVED | RESERVED | RESERVED | RESERVED |
TPS65094x | 0 | 1 | 1 | 0 | 0 | 0 | 0 | 1 |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
4 | VTT_DIS | R/W | 0 | VTT_LDO discharge resistance
0 = No discharge 1 = 100 Ω |