SWCS133D September 2015 – May 2019 TPS65094
PRODUCTION DATA.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Bit Name | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | SDIETEMP |
TPS65094x | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Access | R | R | R | R | R | R | R | R |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
0 | SDIETEMP | R | 0 | PMIC die temperature status.
0: PMIC die temperature is below THOT. 1: PMIC die temperature is above THOT. |