SLVSCJ5B December 2015 – June 2020 TPS7H3301-SP
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY CURRENT | ||||||
IVDD/Vin | Supply current | EN = 3.3 V, no load | 18 | 30 | mA | |
IVDD(SDN) | Shutdown current | EN = 0 V, VDDQSNS = 0, no load | 3 | 5 | mA | |
EN = 0 V, VDDQSNS > 0.78 V, no load | 6.5 | 8 | ||||
IVLDOIN | Supply current of VLDOIN | EN = 3.3 V, no load | 575 | 1200 | μA | |
IVLDOIN(SDN) | Shutdown current of VLDOIN | EN = 0 V, no load | 50 | 100 | μA | |
INPUT CURRENT | ||||||
IVDDQSNS | Input current, VDDQSNS | EN = 3.3 V | 4 | 6 | μA | |
VTT/VO OUTPUT | ||||||
VTTSNS | Output DC voltage, VTT/VO | VLDOIN = 2.5 V, VTTREF = 1.25 V (DDR1), IVTT/VO = 0 A | 1.244 | 1.25 | 1.256 | V |
VLDOIN = 1.8 V, VTTREF = 0.9 V (DDR2), IVTT/VO = 0 A | 0.894 | 0.9 | 0.906 | |||
VLDOIN = 1.5 V, VTTREF = 0.75 V (DDR3), IVTT/VO = 0 A | 0.744 | 0.75 | 0.756 | |||
VLDOIN = 1.35 V, VTTREF = 0.675 V (DDR3L), IVTT/VO = 0 A | 0.669 | 0.675 | 0.681 | |||
VLDOIN = 1.2 V, VTTREF = 0.6 V (DDR4), IVTT/VO = 0 A | 0.594 | 0.6 | 0.606 | |||
VLDOIN – VTT/VO(3) | VLDOIN > VTT/VO | VDD/VIN = 2.95 V, VDDQSNS = 2.5 V, VTT/VO = VTTREF – 50 mV (DDR1), IO = 0.5 A | 50 | 230 | mV | |
VDD/VIN = 2.95 V, VDDQSNS = 2.5 V, VTT/VO = VTTREF – 50 mV (DDR1), IO = 1 A | 101 | 300 | ||||
VDD/VIN = 2.95 V, VDDQSNS = 2.5 V, VTT/VO = VTTREF – 50 mV (DDR1), IO = 2 A(2) | 209 | 400 | ||||
VDD/VIN = 2.375 V, VDDQSNS = 1.8 V, VTT/VO = VTTREF – 50 mV (DDR2), IO = 0.5 A(2) | 54 | 230 | ||||
VDD/VIN = 2.375 V, VDDQSNS = 1.8 V, VTT/VO = VTTREF – 50 mV (DDR2), IO = 1 A(2) | 108 | 300 | ||||
VDD/VIN = 2.375 V, VDDQSNS = 1.8 V, VTT/VO = VTTREF – 50 mV (DDR2), IO = 2 A(2) | 228 | 400 | ||||
VDD/VIN = 2.375 V, VDDQSNS = 1.5 V, VTT/VO = VTTREF – 50 mV (DDR3), IO = 0.5 A | 52 | 230 | ||||
VDD/VIN = 2.375 V, VDDQSNS = 1.5 V, VTT/VO = VTTREF – 50 mV (DDR3), IO = 1 A | 104 | 300 | ||||
VDD/VIN = 2.375 V, VDDQSNS = 1.5 V, VTT/VO = VTTREF – 50 mV (DDR3), IO = 2 A(2) | 216 | 400 | ||||
VDD/VIN = 2.375 V, VDDQSNS = 1.35 V, VTT/VO = VTTREF – 50 mV (DDR3L), IO = 0.5 A | 50 | 230 | ||||
VDD/VIN = 2.375 V, VDDQSNS = 1.35 V, VTT/VO = VTTREF – 50 mV (DDR3L), IO = 1 A | 102 | 300 | ||||
VDD/VIN = 2.375 V, VDDQSNS = 1.35 V, VTT/VO = VTTREF – 50 mV (DDR3L), IO = 2 A(2) | 212 | 400 | ||||
VDD/VIN = 2.375 V, VDDQSNS = 1.2 V, VTT/VO = VTTREF – 50 mV (DDR4), IO = 0.5 A | 50 | 230 | ||||
VDD/VIN = 2.375 V, VDDQSNS = 1.2 V, VTT/VO = VTTREF – 50 mV (DDR4), IO = 1 A | 102 | 300 | ||||
VDD/VIN = 2.375 V, VDDQSNS = 1.2 V, VTT/VO = VTTREF – 50 mV (DDR4), IO = 2 A(2) | 210 | 400 | ||||
VTT/VO(TOL) | Output voltage tolerance to VTTREF | IVTT/VO = –3 A, across VDD/VIN voltage range(2) | 12 | 25 | 34 | mV |
IVTT/VO = 3 A, across VDD/VIN voltage range(2) | –34 | –25 | –12 | |||
IVOSRCL | VTT/VO source current limit | With reference to VTTREF, VTTSNS = 90% × VTTREF | 3.25 | 8 | A | |
IVOSNCL | VTT/VO/VTT sink current limit | With reference to VTTREF, VTTSNS = 110% × VTTREF | 3.5 | 5.5 | A | |
RDSCHRG | Discharge impedance | VDDQSNS = 0 V, VTT/VO = 0.3 V, EN = 0 V, TA = 25°C | 18 | 25 | Ω | |
POWER-GOOD COMPARATOR | ||||||
VTH(PG) | VTT/VO PGOOD threshold | PGOOD window lower threshold with respect to VVTTREF | –23.5% | –20% | –17.5% | |
PGOOD window upper threshold with respect to VVTTREF | 17.5% | 20% | 23.5% | |||
PGOOD hysteresis | 5% | |||||
TPGSTUPDLY | PGOOD startup delay | Startup rising edge, VTTSNS within 15% of VVTTREF | 2 | ms | ||
VPGOODLOW | Output low voltage | ISINK = 4 mA | 0.4 | V | ||
TPBADDLY | PGOOD bad delay | VTTSNS is outside of the ±20% PGOOD window | 1 | μs | ||
IPGOODLK | Leakage current | VTTSNS = VTTREF (PGOOD high impedance),
PGOOD = VDD/VIN + 0.2 V |
1 | μA | ||
VDDQSNS AND VTTREF OUTPUT | ||||||
VDDQSNS | VDDQSNS voltage range | 1 | 2.8 | V | ||
VVDDQSNS_UVLO | VDDQSNS undervoltage lockout | VDDQSNS rising | 780 | mV | ||
VVDDQSNSUVHYS | VDDQSNS undervoltage lockout hysteresis | 20 | mV | |||
VVTTREF | VTTREF voltage | VDDQSNS / 2 | V | |||
VVTTREF | VTTREF voltage tolerance to VDDQSNS | –10 mA < IVTTREF < 10 mA, VDDQSNS = 2.5 V | –15 | 15 | mV | |
–10 mA < IVTTREF < 10 mA, VDDQSNS = 1.8 V | –15 | 15 | ||||
–10 mA < IVTTREF < 10 mA, VDDQSNS = 1.5 V | –15 | 15 | ||||
–10 mA < IVTTREF < 10 mA, VDDQSNS = 1.35 V | –15 | 15 | ||||
–10 mA < IVTTREF < 10 mA, VDDQSNS = 1.2 V | –15 | 15 | ||||
IVTTREFSRCL | VVTTREF source current limit | VTTREF = 0 V | 10 | 40 | mA | |
IVTTREFSNCCL | VVTTREF sink current limit | VTTREF = 0 V | 6 | 40 | mA | |
IVTTREFDIS | VTTREF discharge current | EN = 0 V, VDDQSNS = 0 V, VTTREF = 0.5 V | 1.3 | mA | ||
UVLO/EN LOGIC THRESHOLD | ||||||
VVINUVVIN | UVLO threshold | Wakeup, TA = 25°C | 2.18 | 2.25 | V | |
VVINUVVINHYS | UVLO threshold hyteresis | Hysteresis | 50 | mV | ||
VENIH | High-level input voltage | Enable | 1.7 | V | ||
VENIL | Low-level input voltage | Enable | 0.3 | V | ||
VENYST | Hysteresis voltage | Enable | 0.5 | V | ||
IENLEAK | Logic input leakage current | EN, TA = 25°C | –1 | 1 | μA | |
THERMAL SHUTDOWN | ||||||
TSON | Thermal shutdown threshold(1) | Shutdown temperature | 210 | °C | ||
Hysteresis | 12 |