JAJSHX5F October 2010 – September 2019 ADS1118
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
POWER SUPPLY | ||||||
VDD | Power supply | VDD to GND | 2 | 5.5 | V | |
ANALOG INPUTS(2) | ||||||
FSR | Full-scale input voltage range(1) | VIN = V(AINP) - V(AINN) | See Table 3 | |||
V(AINx) | Absolute input voltage | GND | VDD | V | ||
DIGITAL INPUTS | ||||||
Input voltage | GND | VDD | V | |||
TEMPERATURE RANGE | ||||||
TA | Operating ambient temperature | –40 | 125 | °C |