JAJSRW9 October 2023 BQ25176J
PRODUCTION DATA
CIN = 1 µF, COUT = 1 µF, VIN = 5 V, VOUT = 3.8 V, ICHG = 600 mA (unless otherwise specified)
RISET = 500 Ω |
VIN = 5 V → 0 V |
RISET = 500 Ω → 0 Ω |
RISET = 500 Ω | OUT = open-circuit |
VOUT = VSET = 4.2 V | RISET = 0.5 kΩ | ISYS = 0 mA → 250 mA |