JAJSRW9 October 2023 BQ25176J
PRODUCTION DATA
The device is designed to operate from an input voltage supply range between 3.0 V and 25 V (up to 30 V tolerant) and current capability of at least the maximum designed charge current. If located more than a few inches from the IN and GND pins, a larger capacitor is recommended.