JAJSRR3 October 2023 BQ25185
PRODUCTION DATA
The BQ25185 has three main modes of operation: Charger/Adapter Mode (when a supply is connected to IN), Battery Mode (when only battery is connected), and Factory Mode (when battery only but VSYS is turned off). The table below summarizes the functions that are active for each operation mode.
FUNCTION | CHARGER/ADAPTER MODE | BATTERY MODE | FACTORY MODE |
---|---|---|---|
Input Overvoltage |
Yes |
Yes |
No |
Input Undervoltage |
Yes |
Yes |
Yes |
Battery Overcurent |
Yes |
Yes |
Yes |
Input DPM |
Yes |
No |
Yes |
Dynamic Power Path Management |
Yes |
No |
No |
BATFET |
Yes |
Yes |
No |
TS Measurement |
Yes |
No |
No |
Battery Charging |
Yes |
No |
No |
Input Current Limit |
Yes (Selected by RILIM/VSET) |
No |
No |
Pushbutton Input |
Yes |
No |
No |
Status Pin |
Yes |
Yes |
No |