JAJSRR3 October 2023 BQ25185
PRODUCTION DATA
To configure the device for 4.2 V VBATREG and an input current limit of 500 mA, the RILIM/VSET resistor is set to 18 kOhm. The resistor value is found in the ILIM Control section.