JAJSRR3 October 2023 BQ25185
PRODUCTION DATA
When battery voltage is above the VBATSC but lower than VLOWV threshold, the battery is charged with the pre-charge current (IPRECHG). Pre-charge current is 2x the termination current (Section 8.1.1.5 Termination). As a result, the pre-charge current is 20 % of the fast charge current (ICHG).
When the battery voltage reaches the precharge to fast charge transition threshold (VLOWV), the device charges the battery at the fast charge current. If the device does not exit pre-charge within 25% of the fast charge safety timer, the device will stop charging. For more information on safety timers, see Section 8.3.7.7. Safety Timer.